126-8557: POLEA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    126-8557: Pulley-Belt Tightener

    Número de pieza: 126-8557
    Marca: Cat
    Obteniendo precio...

    Cat® Belt Tightener Pulley

    Description:
    Cat pulleys are designed and tested to deliver the quality you expect from your equipment. Cat pulleys are used to transfer torque from the crankshaft to the engine components via belts. Cat pulleys are grooved between the flanges around its circumference to support belt drive systems.

    Attributes:
    • Iron tightener pulley
    • 2 groove pulley
    • Supports 2 belt drives


    Application:
    Cat pulleys are used on belt tightener assembly. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    ¿Busca una opción de piezas Yellowmark™?

    Con las piezas Yellowmark™, se ofrece una alternativa de reparación de nivel intermedio con la que se proporciona la misma forma, el mismo ajuste y la misma función de las piezas Cat® originales.
    Marca: Yellowmark
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 1.9
    • Descripción del material: Iron
    • Diámetro exterior (pulg): 6
    engine - truck
    3406E, 3406C, C-15, C-16, 3406B