133-5673: Separador de agua del combustible
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    133-5673: Fuel Water Separator

    Número de pieza: 133-5673
    Marca: Cat
    Obteniendo precio...

    Standard Efficiency Fuel Water Separator

    Cat® Standard Efficiency Fuel Water Separators are designed to eliminate 100% free water and 90% emulsified water, along with smaller contaminates, while also helping extend the life of your fuel filter and fuel injectors.

    Designed and built specifically for Cat equipment, our fuel water separators extend the life of your secondary filter and precision fuel system components.

    Choosing genuine Cat filters is the best choice for protecting your Cat equipment.

    Attributes:
    • Designed by Caterpillar to be an integrated component of your critical fuel system
    • Only available from Caterpillar
    • No one knows Cat Fuel Systems better than Caterpillar
    • Cat Filters perform better than will-fitters - see the test results

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia estándar
    challenger
    65E, 75E, 95E, 85E

    wheel-type loader
    990 II 988H, 990, 988G, 988F II 988F, 988B

    underground mining loaders
    R2900G, R1600G

    engine - generator set
    3406C, C18, C15, 3412C, 3406E

    track type tractors
    D9N, D9L

    off-highway truck
    773D, 69D, 775D, 769D, 771D, 773E, 772B, 775B

    wheel tractor scrapers
    637G, 657E, 639D, 631D, 651E, 657EPP, 637DPP

    7 to 9 liter
    C9

    wheel dozers
    844, 834G, 834B

    engine - industrial
    3306, 3176C, 3456, 3412E, C-15, 3406E, C-16, SUF557 3408E, 3306B

    ag tractors
    75E, 85E

    motor grader
    24H

    articulated trucks
    725, D400EII, 735

    motor graders
    16H, 160HNA, 14H, 140HNA, 143H

    underground articulated truck
    AD40 AD30, AD55, AD45, AE40 II AE40

    excavator
    330C, 5110B 330C L 345B, 345B L 330C LN

    vees 27 to 32 liter
    3412E

    wheel tractor-scraper
    657E, 631G, 637D, 631E, 637E, 633E II

    earthmoving compactor
    836G, 836

    off highway trucks
    769D, 773B, 775E, 771D, 775D

    engine - truck
    C18, C-18, C16 C13

    petroleum products
    C15, C18, TH48-E80

    15 to 18 liter
    C18

    cold planer
    PM-565, PM-565B

    wheel loaders
    988F, 990

    wheel dozer
    834B, 854G

    track-type tractor
    D7G2 D9R, D6G2 XL D6G2 LGP D7G, D10N, D10R

    track excavators
    365BIIL, 345BIIMH, 365B, 330CL, 345BMH, 365BMH

    10 to 13 liter
    3196