137-7148: COJINETE: RODILLO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    137-7148: BRG.-ROLLER

    Número de pieza: 137-7148
    Marca: Cat
    Obteniendo precio...

    Cat® Cylindrical Roller Bearing (Full Compliment Set - No Cage)

    Description:
    Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    forest products
    552 2 1190T, 521, 2290, 541 2 2391, 2390, 532, 1090, TK751, 1390, TK732, 522, TK752, 345C, 551, TK1051, 2491, 511, 322C, 522B, 1190, 2590, 1290T, 521B, 552, TK741, TK721, 541, TK722, TK711

    excavator
    325C FM 322C FM 325C L 330C FM 330D FM 568 FM 324D FM 330D L 322B L 568 FM LL

    expanded mining products
    6015B

    oem solutions
    OEMS