154-4482: SELLO DE LABIO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    154-4482: PTFE Lip seal

    Número de pieza: 154-4482
    Marca: Cat
    Obteniendo precio...

    PTFE Lip seal

    Description:
    Crankshaft Seals retain engine oil and prevent external contamination from entering the engine oil system.

    Seals designed for dry applications (air-to-fluid interface) typically include a primary lip that prevents engine oil from leaking, and a dust lip. In wet applications (fluid-to-fluid interface), the dust lip is replaced by an auxiliary lip capable of pumping external fluid away from the engine. Some seals have a plastic sleeve to aid in the installation process.

    Attributes:
    Cat® Crankshaft Seals are precisely designed to perform in this very demanding application. They must be able to withstand high rotational speeds, elevated temperatures, and high frequency axial motion.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Crankshaft seals are used on engine crankshafts and other high speed rotating applications, like some water pumps.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Primary Sealing Material: Plastic
    challenger
    65C

    wheel-type loader
    966G 966E 988K XE 970F 950B 950E 950B/950E 966D 966F II 966F 988 XE 924G

    engine - generator set
    3304B G3306 3304 XQG135 3306B 3306 G3306B

    track type tractors
    D6R D7R D6D D7G D6H D7E D6G D5E D6TXEXLVP D6TXEXW D6RXL D7GLGP D6RLGP D6HIIXL D6DLGP D7RLGP D7ELGP D6RXR D6HIIXR D6HLGP D6RXW D6T3XEXW D6T3XELGP

    wheel-type skidder
    515 545 525

    wheel tractor scrapers
    615C 627F 615

    engine - machine
    3306

    motoniveladoras
    140G 160H 140H 14G 12G 12H 143H 160HNA 140HNA 12HNA 163H

    tiendetubos
    572R

    track-type loader
    973 973C

    engine - industrial
    3306 3304 D330C G3306 D333C G3304 3306B G3306B G3304B

    articulated dump truck
    D300E II D250E II

    motor grader
    130G 140H NA 12G 140G 160H NA 14G 12H ES 12H NA 140H ES 14H NA 140H 160H ES 163H NA

    wheeled excavator
    W330B

    tractores agrícolas
    65D

    excavator
    330B L 350-A 350-A L 330 L 330-A

    wheel tractor-scraper
    637E 627F 611 627E 627G 615C 637G 615C II

    arrastradores de troncos
    530B 528B 527CA 527GR 517CA 517GR

    earthmoving compactor
    815F

    engine - truck
    3306C 3306 1673C 3306B

    camiones articulados
    D250E D300E D250EII

    3300
    3306B G3306B 3304B 3306C

    wheel excavators
    W330BMH

    compactadores
    815B 816F 815F

    excavadoras de cadena
    235B 235C 330B 330BL 350 330 330L 330BLN 350L

    wheel loaders
    972G 960F 966G 966F 950B 970F 966FII 924G

    track-type skidder
    527 D4HTSK III 517

    wheel dozer
    814F

    track loaders
    973CLGP

    track-type tractor
    D6H XR D6H D6R D4E SR D7H D7E D6G2 LGP D7G2 D7R D6H II D6H XL D6D D6E D4H D7G D6G2 XL D7E LGP D6G SR