161-6149: Sello anular NBR (90)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    161-6149: SEAL-O-RING

    Número de pieza: 161-6149
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Aplicaciones: Manejo de combustible a temperatura ambiente; servicio LPG de presión alta y baja; fluidos hidráulicos (a 10.335 kPa/1.500 lb/pulg²); sellos de servodirección; sellos del termostato del radiador
    • Compatible con: Resistente a la abrasión; lubricantes sintéticos a base de alfa-olefina; etilenoglicol; combustibles de hidrocarburos; lubricantes a base de petróleo; aceites y grasas de silicona; agua, refrigerantes del motor a base de agua; sellos ORFS, STORS
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,07
    • Diámetro interno (pulg): 0,49
    • Material: NBR (90), NBR: nitrilo
    • No compatible con: Fluidos para frenos para automóviles y aeronaves; altos niveles de ozono; cetonas; fluidos a base de éster-fosfato; ácidos fuertes; luz UV
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: Ninguna
    • Tamaño del tablero de instrumentos (pulg): 014
    • Temperatura (°F): -40 - 212
    earthmoving compactor
    826H, 825H, 826G, 826C, 836G, 825G, 826G II 836H, 825C

    challenger
    75E, 65E, 75D, 85E, 85D, 95E

    wheel-type loader
    972G, 924G, 962H, 962L, 988 XE 982M, 938G, 980G, 928G, 966M, 980H, 994K, 990K, 966H, 950G, 962G II 972H, 950G II 962G, 924HZ, 950H, 986K, 930H, 986H, 988H, 972M, 993K, 950L, 938H, 972G II 924H, 910K, 924GZ, 988K XE 992K, 972L, 928HZ, 938G II 988K, 966M XE 980M, 980G II 988G, 966G, 930G, 966L, 950 GC 980L, 904H, 914K, 994H, 966G II 972M XE

    wheel-type skidder
    535B, 545D, 535D, 525D, 545C, 525B, 555D, 525C, 535C

    off-highway truck
    770, 777G, 772, 793D, 785C, 785D

    track-type loader
    973C, 973, 963D, 953D

    articulated dump truck
    730C2 EJ 740 GC 740, 730C, 730, D400E II 725C, 740B, 725, 735B, 745 745C, 740C 735, 735 OEM 735C, 725C2, 730C2

    mini hydraulic excavator
    308E, 308E2 SR 308E2CR, 308E CR 308E2 CR 308E SR 308E2SR

    work tool
    VVP15 CVP16, CVP75, VVP25 VVP10 VVP45 CVP40, CVP110

    cold planer
    PM620, PM622

    motor grader
    140M 2 16M, 160M 2 12M 2 120M, 14L 140M, 140M 3 14M, 160M 3 AWD 12M 3 24M, 140M 3 AWD 12M, 24, 160M 3 120M 2 12M 3 AWD 160M, 24H

    forest products
    SAT318T, TK381, 579C, SAT322, 579D, 559C, SAT214, 2384C, SAT318, SAT325T, SAT322TSC, HA771, 2484C, SAT318TSC SAT223, SAT323, 559D, TK371, HA871, 2484D, SAT322T, 2384D, 554, SAT323TSC, SAT223T, SAT323T

    wheeled excavator
    M320, M318, M318D MH M322F, M316D, M324D2 MH M322C, M315C, M317D2, M316C, M315D, M318D, M320D2, M322D MH M316F, M322D, M314F, M325C MH W345B II M322D2 MH M313D, M330D M320F, M322D2, M318C MH M318C, M315D2, M312, M313C, M318F, M323F M315, W345C MH

    material handler
    MH3022, M325D MH MH3024, M325D L MH MH3037, MH3026, MH3059

    paving compactor
    CB-534D

    wheel dozer
    824G, 844K, 854K, 834K, 824H, 834H, 834G, 824G II 824C

    underground articulated truck
    AD22

    pipelayer
    PL61, 587R, 587T, 583T, PL83, PL87

    excavator
    320E L 336F L XE M317F, 314E CR 313F LGC 336E LH 313F L 336D2 LXE 318E L 336F XE 336D2 L XE M318F, 314E LCR 312E, 320E, 320E LRR 313F 312E L 320E RR

    integrated toolcarrier
    IT28G, IT38G, IT38G II IT62H, IT38H, IT62G

    wheel tractor-scraper
    633E II 657G, 621G, 627F, 627G, 637E, 613C II 631G, 637G, 657E

    track-type tractor
    D11T, D6R III D6N, D10R, D6R, D7R II D8R D5N D6T XL D6T, D6R II D6T XW D6T LGP D8T, D11R, D7R LGP D5G, D7E, D7E LGP D6T XW PAT D4G, D6K XL D8R II D9T, D7R, D10T2, D8N, D7R XR D6T LGPPAT D3G, D6R STD D10N, D10T, D6K D6R LGP D6R XL D6T XL PAT D6K LGP

    oem solutions
    CAT WDS 777G