170-0494: Juego sello
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    170-0494: SEAL KIT

    Número de pieza: 170-0494
    Marca: Cat
    Obteniendo precio...

    Accumulator Seal Kit

    Description:
    A seal kit is used to replace worn or failed seals in an accumulator.

    Attributes:
    Cat® Accumulator Seals contain application specific seals required to restore accumulator operation.

    WARNING: Consult your dealer for the proper procedures to relieve accumulator system pressure prior to servicing the accumulator. Failure to do so may result in injury or death.

    Recommended Application:
    Cat Accumulators Seal Kits are application specific and contain all required seals, back-up rings and O-Rings to ensure same as new accumulator function.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 1,3
    • Longitud (pulg): 6
    wheel-type loader
    994F, 950F II 988K, 972G II 962G II 966G II 980G, 962G, 966G, 966H, 972H, 962H, 950H, 950G II 966F II 950G, 970F, 988 XE 980H, 960F, 980G II 992G, 972G, 990 II 990H, 988K XE 993K, 994D, 988F II 994H

    motor grader
    12K, 24M, 24H, 160K, 140K

    wheel dozer
    844H, 844

    off-highway truck
    770, 777G, 773F, 777F, 795F AC 775F, 789D, 772, 797, 793F, 795F XQ

    underground articulated truck
    AD55, AD55B, AD60, AD22

    integrated toolcarrier
    IT62G, IT62H, IT62G II

    articulated dump truck
    740, 730C, 735C, 745C, D400E II 735B, 735, 730, 725C, D250E II D300E II 740B, D350E II 735 OEM 745 740C 725