1A-8912: Arandela plana, bronce
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1A-8912: Arandela plana, bronce

    Número de pieza: 1A-8912
    Marca: Cat
    Obteniendo precio...

    Métrico

    Los pernos y las correspondientes arandelas y tuercas endurecidas Cat forman un sistema de acoplamiento que produce cargas de sujeción pesadas en forma constante.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Acabado: bronce
    • Tipo de arandela: arandela plana
    generator
    SR4

    wheel-type loader
    938G 908M 930K 910K 924K 924HZ 938K 907M 906H2 988 914M 992C 910M 908H2 924H 930H 924G 908K 938M 924GZ 980 926M 914K 906M HIN2021D 918F 907H2 920K 928H 930M 992D 907K 928HZ 906K 918M 938H

    engine - generator set
    3516B 3512B 3516 G3516 3508B 3512 3508 C32 C27

    engine - truck
    1673B 1673 1674

    petroleum products
    3512 3516 3512B 3516B 3512C

    off-highway truck
    773 772G 770G 777G 775G OEM 777D 770G OEM 769 773G OEM 776B 769B 785 772 777E 777B 773E 775G 775G LRC 773G 773G LRC 768B 789 772G OEM

    engine - industrial
    D353D D398B 3516E 3508 3516 3512E D353E 3512 D353C D398 D379B 3512B D379 D343 D342 D342C 3508B G3516 SR4

    track-type loader
    955K 941 973 977D 955L 977K 951B 963 943 953 955C 951C 983

    mini hydraulic excavator
    302CR 304E2 CR 303.5E2 CR 305E2 304E2 303.5E2 303.5 301.5 302.5 301.8 301.6 305.5E2 304.5E2 304.5 301.7CR

    road reclaimer
    SS-250 RM500B RR-250

    motor grader
    12F 14E 140 12E 16 120

    paving compactor
    CB-54 CB-64

    backhoe loader
    450F 434E 422F 430F 428F 415F2 IL 416F 444F 428E 427F2 450E 442E 420F 432F 415F2 444E 422E 434F 432E

    skid steer loader
    242D3 289D 247B3 279D 246D3 236DR 226B3 226D 236B3 262D3 2236D3 299D3 242D 239DR 272C 289D3 246D 289C 262D 259D 259B3 236D 232D 249D 257D 272D 272D XHP 277D 287D 297C 299D2 272D3XHP 297D2 XHP 232D3 299D2 XHP 216B3 257D3 279D3 236D3 287C2 249D3 299C 277C 272D2 XHP 299D3XHP 299D 299D3 XE 297D 262C 246C 239D 257B3 252B3 259D3 239D3 299D XHP 272D2 299DR 226D3 289C2 262 D3 297D XHP 242DR 272D3 279C 242B3 279C2 297D2 299DR XE 287C 262C2 277C2 256C

    asphalt paver
    AP655F AP555F AP355F AP-1000E AP-655D AP600F AP500F AP-1055F AP300F AP-255E BG655D BG600D AP-1055E BG1000E AP-300D AP655F L AP-600D BG1055E AP-1000F

    integrated toolcarrier
    IT38H

    excavator
    225 245B 235 215 235D 229D 225B 235C 245D 215D 229 215B 245 219D 225D 215C 231D 219

    pipelayer
    594 561B

    marine products
    3612 3608 3616 3516B 3508C 3512C D342C D333A 3516C D342 D330A 3512B 3508B D334 3508 D375D 3512 3516E D397D 3516 D398A D398B D379A D379B C2.2 3512E D315 D326F D333B D353E D364 C1.5 D330B D353C D353D 3606

    wheel tractor-scraper
    660B 615C 623B 621B 633E II 637E 627B 613B 627 637 641B 631E 657E 651 633D 651B 633C 631C 637D 657 621R 641 615 621 657B 650B 666B 639D 651E 631D 666 613C 623

    expanded mining products
    HRS1220

    track-type tractor
    D5K2 XL D3K2 LGP D8H D5K2 LGP D9G 11U 11 D4K2 XL D4K2 LGP D9E D11N D3K2 XL 11SU