1P-7834: TAZA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1P-7834: CUP

    Número de pieza: 1P-7834
    Marca: Cat
    Obteniendo precio...

    Cat® Tapered Roller Bearing (Cup only)

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    ¿Busca una opción de piezas Yellowmark™?

    Con las piezas Yellowmark™, se ofrece una alternativa de reparación de nivel intermedio con la que se proporciona la misma forma, el mismo ajuste y la misma función de las piezas Cat® originales.
    Marca: Yellowmark
    Cojinete de rodillos Classic
    earthmoving compactor
    826K, 825K, 825C, 836, 825 825H, 826H, 826C

    wheel-type loader
    980H, 993K, 980C, 988F, 982M, 980F II 980G, 980F, 980M, 980L, 980K, 988B, 980G II 980K HLG 988F II

    motor grader
    16G, 18M3, 16H NA 16M, 16M3, 24M, 16H, 24H

    wheel dozer
    824C, 834S 824S 824K, 834U 834B, 824H

    underground articulated truck
    AD40 AE40

    articulated dump truck
    D44B, D550B

    road reclaimer
    RM-350B, SM-350, RM-500, RM-350, RM500B