1T-0895: Anillo de resorte interno
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1T-0895: Anillo de resorte interno

    Número de pieza: 1T-0895
    Marca: Cat
    Obteniendo precio...

    Rectangular (en pulgadas)

    Los anillos de resorte Cat se fabrican con acero al carbono revenido.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro libre: A (pulg): 2,50
    • Forma: Rectangular
    • Grosor: B (pulg): 0,125
    • Tipo de anillo de resorte: Interno
    cold planer
    PM-565, PM-565B, PM-201, PM-465

    wheel tractor-scraper
    666, 657, 666B, 657B

    underground articulated truck
    AD45B, AE40 II AD55, AE40 AD60, AD45, AD40 AD55B

    motor grader
    24H, 24M

    wheel-type loader
    988K, 988F, 988F II 988H, 988G

    wheel dozer
    834K, 834H, 834G

    articulated dump truck
    735B, 735 OEM D35HP D400D, 740, D40D, D350E, D400, D400E II 740B, D350E II 735, D400E

    off-highway truck
    770G OEM 773E, 772G, 769D, 772, 773G OEM 769C, 771C, 775E, 773B, 775B, 775D, 773D, 772G OEM 773F, 772B, 771D, 768C, 69D, 775F, 770G, 775G LRC 773G LRC 770, 775G OEM

    earthmoving compactor
    836K, 836G, 836H