1K-6985: Anillo de resorte interno
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1K-6985: RING-RETAINING

    Número de pieza: 1K-6985
    Marca: Cat
    Obteniendo precio...

    Retaining Ring Internal

    Cat snap rings are made of tempered carbon steel

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: steel retaining ring
    • Diámetro de la perforación (pulg): 3,16
    • Diámetro libre: A (pulg): 3,52
    • Forma: básico templado
    • Grosor: B (pulg): 0,109
    • Notas: Free Diameter: 89.48, Radial Wall: 6.65, Lug Height: 7.87, Groove Width : 3.05, Groove Diameter: 85.04, Housing Diameter: 80.16
    • Orificios cruzados: Yes
    • Tipo de anillo de resorte: Interno
    engineer support tractor
    30/30 DEUCE

    wheel-type loader
    966F II 966G II 966E, 962M Z 950G, 972M, 966H, 950K, 966C, 992G, 980B, 962L, 962H, 930T, 930, 936, 966M, 950H, 950, 936E, 950B, 918F, 924G, 950M, 966M XE 962M, 972G, 950M Z 992C, 966D, 950E, 972G II 950B/950E 962K, G936, 966G, 920, 994D, 928F, 924F, 980G, 930R, 972M XE 972H, 966L, 960F, 992, 924HZ, 910E, 972L, 966F, 962G, 988, 992B, 924H, 950L, 938G, 972K, 950G II 962G II 936F, 938F, 994F, 910F, 924GZ, 966R, 970F, 966K, 938K, 992D, 962 966K XE 994, 938H

    challenger
    95E, 65E, 75E, 65B, 65C, 65, 70C, 85E, 65D

    engine - generator set
    3304B, 3306B, 3304, 3412C, 3306, 3408C, 3412, 3408, 3408B, XQG135 G3306B, G3306

    track type tractors
    D6GSR

    wheel-type skidder
    518, 528, 525D, 535D, 518C, 525, 530B, 555D, 545C, 525C, 528B, 508, 545D, 515, 545, FB518 535C, 120C

    off-highway truck
    769C, 771D, 769D, 769B, 769, 771C, 69D

    engine - machine
    3306, 3304

    engine - industrial
    3408, 3412, 3304, 3306, G3304, D330C, 3306B, 3408B, D320A, SPT342 C32, SPS342 G3304B, C27, D333C, 3412E, G3408B, G3306, G3412, 3304B, G3306B, 3408C, 3408E, 3412C, G3408

    track-type loader
    955L, 955K, 951B, 953B, 941, 963B 953, 963, 973, 977L, 951C, 977 955 973C, 977K, 951, 941B, 943

    articulated dump truck
    D35C, D250E II D250B, 725, D25D, 725C2, D300B, 730, D300D, 735, D350C, D250E, 725C, D30D, D30C, D300E, D300E II D350D, D25C

    road reclaimer
    RM500B, RM-500

    motor grader
    140M 2 140G, 12H NA 140H NA 160G, 140B, 14L 120M, 120G, 130G, 160M 2 16G, 160H, 140K 2 160H ES 120B, 14G, 12M 3 140H, 12G, 120M 2 120K, 120, 140M 3 AWD 163H NA 140M 3 140H ES 12K, 160M, 160M 3 AWD 12H, 120K 2 12M 2 143H, 14H NA 140M, 12M, 14E, 140K, 12H ES 160M 3 16H NA 160H NA 160K, 12M 3 AWD 140, 12F

    wheeled excavator
    W330B

    paving compactor
    CB-534, CS-653, CS-643, CP-643, CP-653

    underground articulated truck
    AD22

    drill
    MD6250, MD6310

    excavator
    375-A 215, 320C, EL300, 235, 5080, 245B, 330B L 225, 330 L 330-A L 330-A LN 235B, 350-A L 375-A L 350-A 330-A 245, 330C L E300, 330 LN 330C, 330B LN 235C, 235D, 330D L 365C L 365B, 225D, 385C L EL240 330C LN 229, 245D, 330B, E300B, 336D L

    wheel tractor-scraper
    627F, 621R, 615C, 627B, 637D, 637E, 627E, 637, 637B 627, 611, 637G, 621S, 639D, 615C II 621E, 657E, 615

    earthmoving compactor
    815, 816F, 816K, 816B, 816, 815K, 815B, 815F

    generator
    SR4

    petroleum products
    TH31-C9P TH35-C13T CX35-P800 TH35-C15T TH48-E70 TH31-E61 TH35-C13I G3306B, TH35-C11I TH35-E81 TH31-C9I TH35-C15I TH31-C9T

    engine - truck
    3408, 3408B, 1673C 3306, 3306C, 3306B, G3306

    cold planer
    PR-450C, PR-450

    forest products
    HF201, HF181, HF221, HF202, TK381, 570, HF222, HA871, HA870, HA771, 570B, 580B, 543, TK380, TK371, 580, HA770, 550, 533, TK370

    wheel loaders
    950M, 962M

    track-type skidder
    527 D4HTSK III 125C 4P 517 D5HTSK II 120C, D4HTSK II 54H

    wheel dozer
    8A4K 814, 814K, 814S 814F, 814B, 824B, 834

    skid steer loader
    259D, 259B3

    asphalt pavers
    AP1000F

    asphalt paver
    AP555F, AP655F L SE50 VT AP600F, SE60 V AP655F, SE50 V AP-1055F AP-1000F AP500F, BG1055E, BG555E, AS4252C AP-555E AP-655D, BG1000E, AP-600D, AP-1000E SE60VT XW AP-1055E

    integrated toolcarrier
    IT24F, IT62H, IT28F, IT18F, IT62G, IT62G II

    pipelayer
    561M, 561C, 572F, 571G, 561D, PL61, 561N, 572G, 572R, 571F

    track-type tractor
    D4D, D6D, D5B, D6T, 7 D6R, 153 D7G, 163 D7G2 D5H XL D5, 143 D6N, D6H, 5 D7E, 9 D6E D4E, D5H, 9C 6SU D7H, D6R III D6K XL 9U D6H XR D6C, D7R, 140, D5M D6H XL D4E SR 5S 8S 7S 6S D7F, D6K LGP D10N, D6M D4H, 7SU 4 D6K2 XL 56H 8U D6D SR D6T XW D6G2 LGP 58 D6F SR 55, 9S D3B, 4A 4S D6K2, 7A D5R XL 8 56 D6T XL 6A D6H II D6K D8L, 7S LGP 6 8R D6N LGP 57H D5N 57 9R D4H III D6E SR 7U D6G2 XL D6T LGP 141 D6K2 LGP D5R LGP D9L, D6N XL 8C D6T LGPPAT 8A 5A D10T, 4P D4H XL D6T XL PAT D6T XW PAT 9A 54 D6G SR D3C, D5C III 5P D5E, 59 D6G, D7E LGP D10R