1P-7716: Filtro de aire del motor
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1P-7716: Engine Air Filter

    Número de pieza: 1P-7716
    Marca: Cat
    Obteniendo precio...

    Standard Efficiency Engine Air Filter - Primary

    It pays to choose genuine Cat® Filters to protect the iron that generates your income.

    Contamination is your engine’s number one enemy, which is why it’s critical to protect your Cat equipment with genuine Cat Filter Elements. Cat Standard Efficiency Primary Engine Air Filters are your best value for normal duty applications, delivering increased engine protection and preventing equipment downtime.

    Offering a long service life and exceptional filtration, Cat Air Filters are also environmentally friendly and cost effective. Designed to the exact specifications of your Cat equipment, genuine Cat Filters are a crucial factor in your machine’s ability to use air efficiently. A clean filter element protects internal mechanisms from being damaged by dirt.

    Consistently choosing Cat Air Filters is the best choice to ensure long life and optimum performance of your Cat machinery.

    Attributes:
    • Quick serviceability
    • Improved contamination control holds particulates during filter change

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Clasificación de eficiencia: Eficiencia estándar
    • Primario en comparación con secundario: Primario
    • Tipo de sello: Sello radial
    earthmoving compactor
    825 826C, 825C

    wheel-type loader
    992B, 992, 980C, 980B, 980F

    wheel dozer
    824C, 824S

    off-highway truck
    776, 777

    pipelayer
    583K

    excavator
    245

    track-type loader
    963, 955 973, 977 951

    wheel tractor-scraper
    627B, 623B, 621B

    articulated dump truck
    D250B, D300B, D35HP D350C, D25C, D30C, D35C, D400

    track-type tractor
    D6C, 153 D6D, 163 D8K, 6S 6A D8H, 8S D10, 6 55, 5 183B 4 8D