1W-5728: MANGUITO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    1W-5728: MANGUITO

    Número de pieza: 1W-5728
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    generator
    SR4

    wheel-type loader
    994

    engine - generator set
    3512 3516 PM3512 3508 PM3508 3508B 3516B PM3516 3508C

    petroleum products
    3512 3516

    off-highway truck
    777B 789 789B 785B 776B 776C 785 784B 777C

    excavator
    5230 5130

    engine - industrial
    3508 3516 3512 SR4

    marine products
    3516 3508 3512 3512B 3516B

    track-type tractor
    11SU 11U D11N 11 D11R