212-6932: resorte de perno en T
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    212-6932: resorte de perno en T

    Número de pieza: 212-6932
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro de trabajo (pulg): 4 3/16 - 4 1/2
    • Tipo de abrazadera de manguera: resorte de perno en T
    wheel-type loader
    966L, 972L, 972M, 990 II 980K HLG 980K

    off highway trucks
    797F, 795FAC, 797FXQ

    petroleum products
    TH48-E70 CX35-P800

    wheel-type skidder
    535B, 525B

    off-highway truck
    797F, 795F AC 793F AC

    wheel tractor scrapers
    651B, 637K, 657G, 657B

    wheel dozers
    844, 854G, 844H

    brush cutters,industrial,other
    TK371

    engine - industrial
    C27, C32

    large mining products
    6020B

    cold planer
    PM622, PM620

    forest products
    TK381, TK370, TK380

    motor grader
    14M3

    wheel loaders
    982M, 990H, 980M, 966M, 986K, 992G, 990, 980K, 980L, 980KOEM

    cold planers
    PM622, PM620, PM620LRC

    wheel dozer
    844

    drill
    MD6250

    wheel tractor-scraper
    637D, 657E, 657G, 637G, 631K

    rotary blasthole drills
    MD6310