214-7323: Llaves ajustables
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    214-7323: Adjustable Wrench

    Número de pieza: 214-7323
    Marca: Cat
    Obteniendo precio...

    Cat® Wrench (10 in) (Adjustable)

    Description:
    Cat adjustable wrench can be used on different sizes of fastener head with the help of adjustable jaw width.

    Attributes:
    • Steel adjustable wrench
    • Black industrial finish
    • 1-1/8 inch (28.6 mm) jaw capacity

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Abertura de la mandíbula (pulg): 1-1/8
    • Acabado: óxido negro
    • Apertura de la mandíbula (pulg): 1,13
    • Color estándar: Black
    • Descripción del material: Steel
    • Longitud (pulg): 10,0
    • Longitud total (pulg): 10
    wheel-type loader
    914K 910K

    excavator
    316E L 390D 336F 336 GC 336E LH 321D LCR 321C 329E L 349F L 336E 320E L 336F L 329E 324E L 320E 349E L 336E L 374D L 349E 320E RR