• \
  • Inicio
  • 253-1238: Anillo de resorte interno
253-1238: Anillo de resorte interno
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    253-1238: Anillo de resorte interno

    Número de pieza: 253-1238
    Marca: Cat
    Obteniendo precio...

    Inch, Tempered Basic

    Los anillos de resorte Cat se fabrican con acero al carbono revenido.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro libre: A (pulg): 3,32
    • Forma: básico templado
    • Grosor: B (pulg): 0,093
    • Tipo de anillo de resorte: Interno
    3500
    3512 C175-16 3512B SPF743 3516B 3512BHD 3516CHD 3516C 3508B 3512E 3516BHD 3512C

    marine products
    3512C 3508B 3512B 3508C 3516B 3508 3516C 3512 C175-16 3516 3516E 3512E

    engine - generator set
    3512C 3516B SPT343 3512B 3508 3508C XQC1200 3508B 3516 3512 3512E C175-16 SPF343 3516C SPS343 SPF343C C175-20

    wheel-type loader
    994, 994K 992G, 994F, 994D

    engine - industrial
    3512C 3516B SPT343 3512B 3508 3508C XQC1200 3508B 3516 3512 3512E C175-16 SPF343 3516C SPS343 SPF343C C175-20

    track type tractors
    D11R

    expanded mining products
    MD6540C

    off-highway truck
    777D, 797, 797F, 793F, 777C, 795F XQ MT4400D AC 776C, 785C, 793C, 785, 789D, 785B, 789, 789C, 794 AC 777B, 776D, 785D, 793F AC 793F XQ 784C, 777, 795F AC 793F CMD 793F OEM

    track-type tractor
    D11R, D11N

    wheel dozer
    854G

    petroleum products
    3516C 3512C 3512 3508B C175-16 3512B 3508C 2016 TH48-E70 3512E 3516B TH48-E80 CX48-P2300 3516

    off highway trucks
    797B, 785G 793F, 793D, 789B

    excavator
    5230B, 5130B, 5230, 5130

    wheel loaders
    994H, 962K