• \
  • Inicio
  • 2D-6648: Anillo de resorte interno
2D-6648: Anillo de resorte interno
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    2D-6648: Anillo de resorte interno

    Número de pieza: 2D-6648
    Marca: Cat
    Obteniendo precio...

    Básico templado en pulg

    Los anillos de resorte Cat se fabrican con acero al carbono revenido.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: steel retaining ring
    • Diámetro de la perforación (pulg): 2,31
    • Diámetro libre: A (pulg): 2,54
    • Forma: básico templado
    • Grosor: B (pulg): 0,078
    • Notas: Free Diameter: 65.02, Radial Wall: 5.23, Lug Height: 7.11, Groove Width : 2.18, Groove Diameter: 62.23, Housing Diameter: 58.72
    • Orificios cruzados: Yes
    • Tipo de anillo de resorte: Interno
    wheel tractor-scraper
    631G, 637G, 631E, 627K LRC 623K LRC 621H, 633E II TS185 621K, 637E, 621K OEM 627K, 627H, TS225 623H, 623K

    underground articulated truck
    AD45B, AD60, AD30, AD55, AD55B

    wheel-type loader
    992G, 972G II 962G II 988G, 988K, 966G, 990K, 992K, 988K XE 966G II 994K 988F, 980H, 980G II 992D, 992C, 988F II 950G II 993K, 980G, 988 XE 988H

    articulated dump truck
    730, 725

    expanded mining products
    6015B

    off-highway truck
    775E, 770G, 772G, 793C, 773E, 773G LRC MT4400D AC 797F, 772, 795F XQ 769D, 773D, 784B, 777D, 773G OEM 784C, 785D, 770, 777G, 771D, 785C, 789D, 770G OEM 789C, 797, 793F AC 793F, 793F OEM 777F, 793F XQ 793F CMD 777E 773F, 775D, 794 AC 795F AC 775G OEM 776D, 775G, 793D, 775G LRC 772G OEM 775F, 773G

    large mining products
    6015B

    track-type tractor
    D10N, D10R, D10T

    integrated toolcarrier
    IT62G II

    wheel dozer
    834B, 834H

    off highway trucks
    797B, 785G 777G, 770GOEM, 793FCMD

    wheel loaders
    994H, 980H, 992K, 992KLRC, 988KLRC, 993KLRC, 990KLRC

    excavator
    5090B, 385B, 385C, 365B L 365C 385C L 365B, 374D L 390D, 385C L MH 365B II 365C L 385C FS 390D L 365C L MH

    wheel dozers
    834G

    earthmoving compactor
    836, 836G, 836H