2H-3856: Pernos de cabeza hexagonal, con revestimiento de fosfato y aceite
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    2H-3856: Bolt

    Número de pieza: 2H-3856
    Marca: Cat
    Obteniendo precio...

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Acabado: Recubrimiento de fosfato y aceite
    • Altura de la cabeza: 4 (pulg): 0,67
    • Ancho de la cabeza: 5 (pulg): 1,31
    • Descripción del material: ASTM F2882 (1170 Mpa / 170 ksi Tensile)
    • Longitud de asa: 2 (pulg): 1,75
    • Longitud total del perno: 3 (pulg): 3 3/4
    • Notas acerca del templado: perno de alta resistencia
    • Paso de rosca del orificio: 9
    • Pendiente: 11.9
    • Recubrimiento: Phosphate & Oil
    • Rosca: Rosca gruesa UNC
    • Tamaño de rosca (pulg: TPI) (pulg): 7/8 - 9
    • Tamaño del perno (pulg): 7/8
    • Tipo de perno: Pernos de cabeza hexagonal
    earthmoving compactor
    825 826G II 825C, 825H, 816B, 815B, 825B, 826H

    wheel-type loader
    936E, 966D, 936, 966C, 980, 966F, 966E, 980B, 966G, 936F, 992C, G936, 972G

    motor grader
    130G, 14E, 12G, 140G, 12F, 120G

    forest products
    227

    engine - generator set
    3512, 3508

    wheel dozer
    834, 814B, 824G II 824H, 824G, 824B

    off-highway truck
    789D, 789B, 789C

    excavator
    235, 235B, 235C, 235D

    track-type loader
    977H, 963B 963C, 963, 931B, 973, 977A 931, 977 983, 951, 983B, 955

    wheel tractor-scraper
    637D, 631D, 637, 637E, 657B, 631E, 633D, 631G, 657G, 641B, 651B, 657E, 633, 637G, 631C, 633E, 651, 631B, 657, 633B 651E

    articulated dump truck
    D30D, D400D, D400E, D25D, D350D, D40D, D350E

    track-type tractor
    163 7U D6E D3, 53 D6D, 140, 7SU D7H, D4D, 6S 153 3S D5B, 5S 143 3P D6F SR D8H, 9R D4E, 5A 9U 6A 9S D3B, 6 7A D6E SR 7 7S LGP D10R, D9H, 10U 59 9A 7S D5, 9 59N 3 9C D10N, 141 5 57 58L 10 9D 10SU 59L D6G, 55, 57H 4 D6G SR D10T