300-6714: Montaje
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    300-6714: Mount

    Número de pieza: 300-6714
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Mount

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.

    Applications:
    Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.

    Advertencia: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura de montaje (pulg): 0,45
    • Diámetro externo de la cabeza (pulg): 1,06
    • Diámetro externo piloto (pulg): 0,8
    • Diámetro interno (pulg): 0,49
    • Grosor de la cabeza (pulg): 0,3
    • Manguito protegido: No
    • Tipo de montaje: Dos piezas: simétrico
    earthmoving compactor
    836K 826K 825K

    generator
    SR5

    wheel-type loader
    930K 930M 986H 962M 928G 950M 950K 980M 938K 972H 930G 926M 962 938M 962K 988K 910M 950L 924G 980H 950 GC 924K 950M Z 982M 980L 966H 914G2 914M 962L 918M 962M Z 914G 966L 924GZ 972L

    engine - truck
    C13

    petroleum products
    CX31-P600 CX31-C13I TH35-E81 C15 TH35-C11I CX35-C18I C175-16 CX38-P892 CX35-P800 CX31-C15I TH35-C15I TH31-E61 C18 CX31-C9I CX31-C18I TH35-C13I CX31-C11I TH31-C9I CX38-P800

    engine - generator set
    C4.4DE110E C4.4 C4.4XQ100 C32 C4.4DE65E3 C18 C175-16 C4.4DE88E0 C4.4DE88E3 XQ425 C175-20 C15 C4.4XQ80 C18 GEN SE C13 XQ375 XQP100

    off-highway truck
    789D 772G OEM 773GC 794 AC 793F OEM 797F 795F XQ 770G 772G 770G OEM 797 793F XQ 793F 793F AC 795F AC 793F CMD 797B 796 AC 798 AC

    engine - machine
    C4.4

    track-type loader
    953D 963D

    engine - industrial
    C4.4 C7 C9.3 C11 3054E C13 C18 C13B C9.3B C9 C15 C6.6 SPF343C C32 C175-16 3056E

    forest products
    2384D 2484D 559D 579D

    motor grader
    24 140M 2 14M-3 16M3 160M 2 12M 2 14M3 18M3

    wheeled excavator
    M316F M316C M315D M322C M313D M317D2 M315D2 M318C M314F M323F M318C MH

    paving compactor
    CB-68B CS-683E CP-74B CP54B CS-663E CS64B CS-56B CS54B CB-54B CP-54B CS-68B CP-563E CP-56B CS-54B CB-44B CS-563E CB8 CP-68B CB10 CB-54 CB-64 CS-64B CS-573E CS-78B CB16 CS-44 CW-34 CW12 CS-74B CS-76B CS44B CP-573E CP-663E CCS9 CP-54 CB-64B CW34 CP-44 CS-54 CB13 CB-66B CB15 CS-583E CS-66B CB7 CW-16 CP44B

    wheel dozer
    834K 824K

    backhoe loader
    440 432F 420E 430E 450E 430F2 434F 444F2 430F 450 432F2 428F2 444F 434F2 420F2 420F 428F 416F2 416F 450F

    asphalt paver
    BG555E BB-760 AP600F AP500F AP-600 BG500E BG-2255C AP655F AP-555E AP-500E AP555F AP-655C

    pipelayer
    PL83 PL87 PL61 PL72

    integrated toolcarrier
    IT14G2 IT14G IT28G

    excavator
    318E L 320D2 GC 320 316F L 320 GC 314E LCR 318D2 L 313F L 316E L 313F 315F LCR 312E 312F 325F 318D2 M317F 314E CR 312E L 325F LCR 320F L 323F OEM M315F 323F 314F CR 323F SA 323F LN 318F L

    marine products
    C175-16 C32 C18 C4.4

    wheel tractor-scraper
    637K 627K LRC 627H

    track-type tractor
    D6 D6T XW D5K XL D3K LGP D9T D6T XL PAT D8R D6K D3K2 XL D5K2 LGP D6T LGP D6N D6K2 LGP D6T LGPPAT D11T D5K2 XL D6T XW PAT D3K2 LGP D6T XL D6 XE D6T D4K LGP D3K XL D11R D6K LGP D8T D4K XL D4K2 LGP D6K2 XL D6K XL D6K2 D4K2 XL D5K LGP

    load, haul, dump
    R1600H R1600G R2900 R1700G R1700K

    manipulador telescópico
    TH3510D TH408D TH336C TL642D TL943C TL943D TH514D TH220B TH406C TH560B TH357D TL642C TH330B TL1255D TL1055D TH407C TH337C TH580B TL1055C TH460B TL1255C