300-7592: CONJUNTO DE MANGUERA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    300-7592: Hose Assembly

    Número de pieza: 300-7592
    Marca: Cat
    Obteniendo precio...

    High Temperature Hydraulic Suction Hose Assembly

    Description:
    Channels petroleum based hydraulic fluids.


    Attributes:
    Constructed with an oil-resistant synthetic rubber inner tube, a woven or braided textile reinforcement with a suitable wire helix for vacuum resistance, and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability. These features provide long life and excellent dependability.


    Recommended Application:
    Low Pressure/ High temperature suction or return applications.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.