308-1884: CONJUNTO DE SELLO: AMORTIGUADOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    308-1884: CONJUNTO DE SELLO: AMORTIGUADOR

    Número de pieza: 308-1884
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    integrated toolcarrier
    IT38H, IT62H, IT38G II

    motor grader
    120M 2 120M, 160M 3 12M 2 140M 2 120K, 12M 3 AWD 140M, 140M 3 12M 3 160M 2 160K, 160M, 140K 2 160M 3 AWD 140K, 120K 2 12M, 140M 3 AWD 12K, 14L

    wheel-type loader
    962H, 938G II 924G, 962K, 938H, 938K, 924GZ, 950H, 924H, 950K, 962G II 950G II 924HZ

    forest products
    HA770, HA870, TK381, HA871, TK371

    wheel loaders
    924G, 938H, 938GII

    motor graders
    160M, 140K, 12K, 12M2AWD, 160M3, 120M3, 120M3AWD, 120LAWD, 120