323-2470: COJINETE: DESGASTE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    323-2470: COJINETE: DESGASTE

    Número de pieza: 323-2470
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Altura (mm): 50
    • Altura (pulg): 1.97
    • Diámetro exterior (mm): 65
    • Diámetro exterior (pulg): 2.56
    • Diámetro interno (mm): 60
    • Diámetro interno (pulg): 2.36
    backhoe loaders
    434E, 434F, 444F, 440, 428F2, 432F2LRC

    wheel-type loader
    924K, 926M, 930M