324-3210: resorte de perno en T
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    324-3210: resorte de perno en T

    Número de pieza: 324-3210
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro de trabajo (pulg): 2 11/16 - 3 1/16
    • Tipo de abrazadera de manguera: resorte de perno en T
    integrated toolcarrier
    IT62H

    track-type tractor
    D8N

    wheel tractor scrapers
    627H, 621KLRC, 627KLRC

    wheel tractor-scraper
    621H, 627K, 621K OEM 623K, 623H, 627H, 621K, 627K LRC 623K LRC

    motor grader
    16M3, 18M3

    wheel-type loader
    950H, 980H, 962H, 966H, 972H

    wheel loaders
    966H, 950H, 980F, 972H, 962H, 980C

    track type tractors
    D8N, D8NNSUC

    motor graders
    18M3