333-5632: CONJUNTO DE ESLABÓN: CADENAS
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    333-5632: Track Link Assembly

    Número de pieza: 333-5632
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Grease Lubricated Track Link Assembly

    Description:
    Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    Attributes:
    Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Número de secciones de cadena: 38
    • Paso de la cadena (pulg): 5,3
    • Tamaño del perno (pulg): 1/2
    mini hydraulic excavator
    306 305.5E2 306E 305.5E 306E2