422-7587: Filtro de combustible
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas
    ¿Debe realizar el mantenimiento?
    Nosotros se lo facilitamos.
    Ofrecemos juegos de mantenimiento completos disponibles según el tipo de equipo, que incluyen intervalos de horas 250, 500 y 1.000 horas.

    422-7587: Fuel Filter

    Número de pieza: 422-7587
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Ultra High Efficiency Fuel Filter

    Cat® Ultra High Efficiency Fuel Filters are built to meet strict fuel cleanliness requirements demanded by tighter component tolerances, increased engine temperatures, higher injector pressures and strict emission guidelines. Caterpillar testing proves Cat Ultra High Efficiency Fuel Filters provide superior protection. Cat UHE Filters are quite simply the best filter you can buy for your Cat equipment.

    Maximizing injector life demands filtration capable of limiting the size and number of particles that get through the fuel filter. From a duration perspective, injectors tested with Cat elements significantly outlasted those tested with competitive filters. In addition, injectors exhibited significantly less wear and fuel leakage. See the test results.

    Constructed with a strong, one-piece can design and a non-metallic center tube that is cleaner and stronger than metal, Cat Fuel Filters maximize cleanliness and minimize potential leaks.

    When you want maximum productivity, choose filters from the equipment manufacturer itself – Cat Filters are always the best option for Cat machines.

    Our highly differentiated filters allow system components to function as designed and helps to avoid premature efficiency losses and failures by using:
    • Proprietary filter media provides unsurpassed protection
    • Acrylic beads to avoid bunching
    • Spiral roving for better pleat stability
    • A nylon center tube to prohibit metal contamination
    • Molded end caps to stop leaks

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    motor grader
    24

    wheel-type loader
    993K 990K 992K

    engine - generator set
    C175-16 C175-20 C27 C32

    petroleum products
    TH48-E70 C27 3512E TH48 C32

    off-highway truck
    776C 777F 777C 793F AC 773G OEM 777G 793F CMD 773G 775G 793D 795F AC 797 798 AC 793F 793F OEM 796 AC 793F XQ 794 AC 777D 797F 793C 793B 795F XQ 775G OEM 797B

    wheel dozer
    854K 844K

    drill
    MD6310 MD6250

    excavator
    336D2 L 390F L 374F L 336D2 L XE 336D2 336D2 XE 336D2 GC 340D2 L 336D2 LXE

    engine - industrial
    C175-16 C27 C32

    marine products
    C32

    expanded mining products
    6015B 6020B

    track-type tractor
    D11R D11T D10T2