4N-5834: FILTRO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    4N-5834: FILTRO

    Número de pieza: 4N-5834
    Marca: Cat
    Obteniendo precio...

    Advertencia: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    3500
    G3516, 3516, G3512E, G3516B, 3516E

    wheel-type loader
    966G, G936, 960F, 972G, 950B/950E 966C, 966E, 992G, 966F, 930R, 950B, 924G, 950E, 988B, 936, 930T, 966D, 970F, 936E, 992C, 936F, 994F, 966F II 966R, 992D, 990, 994, 994H, 994D

    challenger
    65B, 65, 65D, 65C, 70C

    engine - generator set
    C18, 3412, G3512, 3412C, C15, 3512B, 3516, PM3508 3304, 3516C, 3516B, 3306B, PM3512 PMG3516 3512, G3516, 3408B, 3508, G3512E, 3408, 3508B, 3306, XQC1600, G3516B, XQC1200 3304B, G3508, 3408C, 3512C, C13GENSET C175-16, PM3516, C15 I6 PP3516 3508C, C18 I6 G3306, G3512H, C9, C175-20

    wheel-type skidder
    518C, 515, 518, 525, 528, FB518 545, 528B, 530B, 120C

    off-highway truck
    772B, 784B, 777D, 768C, 797F, 785, 785D, 793, 793F, 794 AC 777B, MT4400D AC 789C, 789, 795F XQ 776D, 793C, 785B, 789D, 777, 773G OEM 793B, 793F OEM 789B, 773B, 793F CMD 771C, 769C, 773G LRC 776C, 785C, 777C, 775B, 776, 784C, 795F AC 776B, 793F XQ

    engine - machine
    3304, 3306

    engine - industrial
    3412, 3306, 3408, 3304, 3508, 3512, C175-16, 3512C, 3516B, G3516B, 3508B, G3516, 3516C, 3516, 3408B, G3408, G3516J, 3508C, 3512B, 3306B, G3512, G3508, G3412, C175-20, G3304, D333C, G3306, G3508B, C18, SPF343 SPT343 G3512B, G3508J 3304B, D330C, D349, C15, SPS343 G3512H, G3512E, SPF343C PR20B

    track-type loader
    977 963, 973, 973C

    articulated dump truck
    740, 735, D300D, D30C, D350C, D30D, D250E, D250B, 740B, 735B, D300B, D300E II D25C, D25D, D350D, 735 OEM D250E II D300E, D35C

    road reclaimer
    RM500B

    motor grader
    140G, 163H NA 140B, 140H NA 12G, 130G, 14H NA 12H, 12H NA 120B, 160H NA 160H ES 12H ES 14G, 160G, 120G, 160H, 140H ES 140H, 143H

    paving compactor
    CS-643, CS-653, CP-653, CB-534, CP-643

    excavator
    330-A 374F L 330-A L 365C 235B, 365C L 330 L 330B L 385C, 219D, 330-A L 350 L 385C L 374D L 235C, 350-A E300, 330-A LN 5130B, 390D L 330B LN 215D, 350-A L 229, 5230B, 225B, EL300B

    wheel tractor-scraper
    639D, 627G, 611, 627F, 637G, 637D, 637E, 627B, 627E, 631K, 621R, 637K, 651B, 633D, 621E, 615C, 631E, 657E, 651E, 615C II 631D, 621S, 641B, 615

    earthmoving compactor
    815B, 836, 816F, 816B, 815F

    generator
    SR4, XQP500

    engine - truck
    3306B, 1673C 3306C, C15, 3406C, 3406B, 3408B, 3306, 3408, G3306

    petroleum products
    CX35-P800 3516C, C175-16, C15, 3516B, 3512C, 3512E, C18, TH48-E80 3512B, 2016 3512, 3508B, 3516, CX48-P2300 TH35-C15I 3508C, TH48-E70 TH35-E81

    cold planer
    PR-1000, PR-450, PR-750B, PR-1000C

    track-type skidder
    D5HTSK II 120C, 517 125C 527 D4HTSK III

    wheel dozer
    834B, 834S 854G, 814B, 834U 814F

    pipelayer
    572G, 572R, 589, 561D

    expanded mining products
    MD6540C

    track-type tractor
    D10, D6D, D6H, 7SU D8T, 6S D5H XL 153 D6H II D11R, D5H, D7G, D7H, 140, D6E 9S 7S 6A 7 D4E, 58 D5B, D6R, D11N, 8 6SU D7R, D6D SR 8S D8L, 57 58L 10S 6 9 D4H XL D6E SR 56 59N 10 10U D4E SR 141 D9N, D6H XL 7S LGP 8A 4 59 10C 4A 9U 163 D6H XR 55, 9SU D6G, D10N, 10SU 7U 57H 5 7A 8U 5A 143 5S 11SU 56H 59L 11U D4H, 9C D6F SR D5E, 11 D6G SR D9L, D4H III

    oem solutions
    CAT WDS