4S-9191: ARANDELA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    4S-9191: ARANDELA

    Número de pieza: 4S-9191
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel- Hardened (1000 Mpa MIN yield strength)
    • Recubrimiento: Phosphate & Oil
    wheel-type loader
    966F, 926E, 966C, 966D, 992B, 966G, 988B, 916, 950E, 966F II 926, G926, 966K, 966E, 988, 980G II 972G, 980F, 910, 980C, 988G, 980F II 970F, 992, G916, 980B, 924G, 950B/950E 966K XE 950B, 930, 972K, 980G, G910

    challenger
    65D, 65B, 65, 65C, 75, 70C, MTC765, MTC745, MT735, MTC755, MT765, MT755, MTC735, MT745

    compactors
    826GII

    engine - generator set
    3406C, C9, 3408C, 3208, 3408B, C175-16, 3412C, 3304, 3304B, 3306B, XQP300 3406, 3406B, G3306B, 3408, 3306, C27, C9 GEN SET 3412, XQG135 C175-20

    wheel-type skidder
    508, 518C, 528B, 525, 515, 530B

    track type tractors
    D9H, D6R, D7R, D7G, D9L, D6D, D5B, D3C, D9N, D10R, D6G, D4B, D6RII, D6RXL, D6RIII, D6RXR, D7RLGP, D6HIIXL, D6RIIXL, D7RXR, D6TXWVP, D6RLGP, D6TXLVP, D6GSR, D6RIIIXL, D7GLGP, D6DSR, D6RIILGP, D6TXL, D6HIIXR, D6RIIILGP, D4CII, D6HIILGP, D6HII, D5HIILGP, D3CSA, D3CII, D3CIILGP

    wheel tractor scrapers
    621R, 627E, 627F, 627EPP, 621B, 637E

    off-highway truck
    797B

    engine - machine
    C-9, 3306, 3304

    7 to 9 liter
    C9, C9.3

    wheel dozers
    834G

    engine - industrial
    3406B, 3408, 3208, 3412, 3306, 3204, C-9, 3304, 3116, D330C, D353E, C9, C15, D353C, G3306, G3304B, C9.3, G3306B, D333C, 3456, C18, 3406, G333C, 3126B, 3408E, G353D, D353D C32, D399, 3408C, 3406E, 3406C, 3412E, C-15, C27, 3408B, 3306B, 3304B, 3126, C-16

    track-type loader
    973C, 973, 931C, 963, 953, 931, 935C, 931C II 943, 977 939C, 977L, 955L, 931B, 933C, 973D, 935C II

    articulated dump truck
    D44B, 740, D30C, D350C, D25D, D250E II D30D, D250B, D35HP 735, D250E, D35C, 735 OEM D350D, D400, D300E, D300B, D25C, 730

    road reclaimer
    RM-500

    track feller bunchers
    TK732

    motor grader
    160H, 140G, 140H, 130G, 12G, 12M 2 12M 3 AWD 120H, 120B, 12F, 160M 3 AWD 135H, 12H, 160G, 12M 3 140M 3 AWD 160M 3 160M 2 140B, 140M 2 14E, 163H, 140M 3

    ag tractors
    65B

    wheeled excavator
    W330B M330D

    articulated trucks
    725, 735, D250EII

    motor graders
    14H, 16H, 12G, 143H, 140M3AWD, 12M3, 160M3AWD, 140M3, 160M3, 160HNA, 140HNA, 12HNA, 12M2AWD

    paving compactor
    CP-553, CS-553, CB-534, CS-563 CS-643, CS-583, PS-500, CS-653, CB-614, CP-563, CS-551, CP-643, CP-653

    underground articulated truck
    AD30

    excavator
    336F, 336D2 L 245, 336D L E300B, 340D2 L 330C L 568 FM LL 336F LN XE 330D L 330C, 568 FM 340D L 336E, E180, 235C, 336F L 231D, 330 LN 336E L 330D FM 350-A 330-A 336E H 336E LH 336F L XE 336D2, 350 L 235, 215, 235B, 225, 330D, 330C FM 350-A L 336F LN 336D2 XE 330-A L 336D2 LXE 336E HVG 225D, 330 L 336D, 330B L 340F, EL300B, 336E LN EL240 340F L UHD 225B, 330D MH 215B, 320D3 390D L

    wheel tractor-scraper
    633D, 623E, 633B 631C, 623B, 621B, 613B, 637D, 631E, 637, 627G, 621E, 633C, 627F, 657, 637E, 637G, 613, 639D, 623F, 627E, 611, 627B, 615C II 615C, 621S, 657B, 621, 613C

    vees 27 to 32 liter
    3412E, 3408B, 3412C, 3408A

    earthmoving compactor
    826G II 825G II 816F, 836G, 815F

    generator
    SR4

    vibratory single drum smooth
    CS-583, CS-573

    off highway trucks
    797

    engine - truck
    3208, 3306C, 3306, 1673C 3406, C9, 3306B, 7155 1693, 1674

    petroleum products
    TH35-E81 TH48-E70 C7, C32, TH35-C15T CX31-C15I C9, C15, TH35-C15I TH31-C9I CX35-P800 TH31-E61 TH35-C13I TH31-C9T TH35-C13T G3306B, TH31-C9P TH48-E80 CX31-P600 CX31-C9I TH35-C11I

    skidders
    518C, 545, 527GR, 527CA, D4TSKHIII

    cold planer
    PR-1000C PR-750B, PR-1000

    forest products
    TK721, FB221, 586C, 2864C, 552, 551, 2290, 532, 2390, 522B, 541, TK741, 552 2 541 2 2491, 511, TK752, 521, 2590, TK711, TK722, 522, TK751, 2391, 227 521B

    pipelayers
    594, 572G, 572R, 571G, 594H

    wheel loaders
    IT28, 972G, 960F, 972K, 966G, G910, 980F, 966F, 910, 950B, 980GII, 980FII

    track-type skidder
    517 527 D4HTSK II 54H D4HTSK III 4P D5HTSK II

    wheel dozer
    824G II 814F

    track loaders
    963, 935B, 933C, 931BLGP

    pipelayer
    594H, 572G, 572R, 561D

    integrated toolcarrier
    IT18B, IT28B, IT28, IT18, IT12

    track-type tractor
    D7H, D10, D6T, D6H, D5, D6R III D4C II 7 6 D6R, D6R II D5B, 183B D4H, D9H, 10S 4P 9S 153 D8K, D7G, 3P D7R XR D6R XL 3 D5H, 193 163 56 D6H XR 59N D6H II 56H D6E SR 6S 7A D9G, D6C, 5A PAT D6D, 10C 55, D3, 6A D3B, 5 58L D7G2 140, D6G SR D7R LGP 7SU 7S D4C, D6H XL 143 7U D3C II 4S 8D 53 D5C, D6G2 XL D7R, 57 4 10U 57H 6SU D3C, 9U 5S D6D SR 3S D5C PATLGP 9 D8H, D10R, D5E, 9C D4H XL 59L D6R STD D5C PAT D6E 141 10SU 10 173B D6F SR D4H III 5A D6G2 LGP 54 8S 59 4A D4B, D10N, D4E SR 7S LGP D6R LGP D5H XL

    track excavators
    340F, 330C, 219, 336D, 336FOEM, 340FUHD, 336DL, 330B, 336EH, 330DMH, 336FLH, 336FL, 350, 330CL, 340FL, 336DLN, 336EL, 336D2L, 330L, 235C, 245, 215CLC, 225DLC, 225D, 330LN, 330

    forestry excavators
    330CFMHW