• \
  • Inicio
  • 5L-4753: Anillo de resorte externo
5L-4753: Anillo de resorte externo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    5L-4753: Anillo de resorte externo

    Número de pieza: 5L-4753
    Marca: Cat
    Obteniendo precio...

    Pulgada

    Los anillos de resorte Cat se fabrican con acero al carbono revenido.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro de la perforación (pulg): 3,50
    • Diámetro libre: A (pulg): 3,24
    • Grosor: B (pulg): 0,109
    • Tipo de anillo de resorte: Externo
    wheel tractor scrapers
    637E

    underground articulated truck
    AD45B, AD55

    wheel-type loader
    924G, 930H, 928G, 924H, 924HZ, 924GZ, 928HZ, 930G

    engine - industrial
    SPF743 SPF343C

    articulated dump truck
    730, 735B, 730C, 745 725, 740, 740 GC D400E II 740B, 730C2 EJ 735 OEM 735C, 740C 735

    track type tractors
    D4HIILGP, D5HII

    articulated trucks
    725C, 740CEJ, 740B, 730C2EJ, 725, 735DLRC 730C2, 730C, 735, 730DEJLRC 725C2, 735C, 735D 745C, 735B, 730DEJ 730CEJ, 730D 730DLRC D400EII, 740BEJ, 745D 735OEM, 740OEM, 740DEJ 740GC

    off-highway truck
    777G, 772G, 770, 772, 771D, 777D, 770G, 776D, 776C, 769D, 771C, 777E 777F, 777C, 770G OEM 769C, 772G OEM

    underground articulated trucks
    AD55

    track-type tractor
    D4H, D5H

    integrated toolcarrier
    IT28G

    road reclaimer
    RM-350, RM-350B, SM-350, RM-500

    petroleum products
    CX48-P2300 TH48-E70 TH48-E80

    off highway trucks
    777G, 777FOEM, 772GLRC, 777DLRC, 772GOEM, 770GLRC

    wheel loaders
    928H, IT28G, 924G, 930G, 924HZ, 928HZ, 924H

    stabilizers/reclaimers
    RM500B