6J-2797: Anillo de desgaste de pistón
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    6J-2797: Anillo de desgaste de pistón

    Número de pieza: 6J-2797
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho: A (+/- 0,03 pulg) (pulg): 1,00
    • Descripción del material: Nylon Type 6
    • Diámetro exterior (pulg): 4,00
    • Diámetro interno: B (+/- 0,08 pulg) (pulg): 3,74
    • Grosor (pulg): 0.13
    • Longitud total (pulg): 1
    engineer support tractor
    DEUCE, 30/30

    underground mining loaders
    R1700K, R1600H

    wheel-type loader
    924F, 966F, 930K, 950, 980G, 980G II 966E, 980H, 988H, 914G2, 924H, 918F, 930, 910E, 920, 966D, 910F, 970F, 962H, 924GZ, 914G, 924G, 928G, G910, 910G, 924K, 950H, 910, 938M, 966F II 988G, 924HZ, 938K

    challenger
    65E, 75, 65B, 65, 65C, 85C, 70C, 75E, 65D, 75C, 75D

    compactors
    816K, 816F, 816FII

    wheel-type skidder
    518, 545, 518C, 545D, 535D, 525C, 525B, 525, 525D, 555D, 535C, 515, 545C, 120C

    track type tractors
    D8T, D9R, D9N, D3C, D11R, D5C, D6TLGPVP, D4HIILGP, D6NLGP, D8RLRC, D6MXL, D6MLGP, D3CIIILGP, D9RLRC, D5CIIILGP, D3CII, D4BLGP, D4CII, D5NXL, D3BLGP, D3CIILGP

    track-type loader
    943, 931B, 953K, 931, 951C, 935C, 931C II 941, 935C II 941B, 953, 951B, 933C, 931C, 939C, 953C, 953D, 933, 953B, 939

    articulated dump truck
    D20D, D300E, D250D, D300D

    motor grader
    120K, 160K, 130G, 12H, 14G, 12H ES 160H, 16H, 160H ES 160H NA 12G, 140G, 16G, 14M-3 140H NA 120M, 16M3, 140H, 160M, 16M, 140K, 140M, 163H, 12K, 14M3, 140K 2 18M3, 14M, 14H, 143H, 163H NA 12H NA 24H, 140H ES 12M, 14H NA 24M, 16H NA

    articulated trucks
    D250E

    motor graders
    143H, 120M, 12K, 12G, 12H, 24M, 160H, 140H, 12HNA, 16H, 140HNA, 160HNA, 120MAWD

    underground articulated trucks
    AD30

    underground articulated truck
    AD30

    excavator
    322B L 330D L 349E L HVG 568 FM LL 5080, 345B II 385B, 330B L 375-A L 365C L 325D FM LL 324D FM LL 345B, 322C FM 350-A L 336D L

    wheel tractor-scraper
    613C II 613C, 613G

    earthmoving compactor
    816F II 815F, 816B, 816F, 816K, 815K, 815B, 815F II

    backhoe loaders
    442D, 432D, 436B

    skidders
    530B, 535B, D5TSKHII, 527CA, 527GR

    work tool
    GH52 GLL52B GLL55B GLL52, GLL60B GLL60, GLL55

    forest products
    548

    pipelayers
    583T, PL83

    wheel loaders
    IT18, IT18F, IT24F, 970F, 980G, 930M, 980H, 918F, 928H, 924F, 966F, 980GII, IT28G, 966FII

    log loaders forestry
    558LL

    track-type skidder
    527 54H 120C, D5HTSK II 125C D4HTSK III 4P D4HTSK II

    wheel dozer
    814F II 814F, 8A4K 814B, 814K

    track loaders
    931C, 935B, 953B, 953LGP

    integrated toolcarrier
    IT28G, IT18, IT24F, IT28F, IT14G2, IT18B, IT14B, IT12B, IT18F

    pipelayer
    583R, PL72, PL87, PL83

    track excavators
    330C, 325BL

    track-type tractor
    D5H, D8R D5C, D3, D6R III D6M D6T XL PAT D6T XL 10 D5C PAT 9 D6T LGP 5S D4C II 8SU 55, D6K2, D11N, D3B, 3 4P D6N, 5P D4C III 4S D11R, D6T LGPPAT D6T, 4 D11T, D3C, D5M D9R, D10T2, D5R2 53 D3C II D3C III D6K2 XL 58L D9T, D5C III D10R, 54 D6N LGP 3S D4H, D5H XL 5A D5R XL D10T, D7E, 59 D4B, D6N XL D6T XW D8T, 9U D5N 57H D7E LGP D5R LGP D4H XL 8A D6K2 LGP 5A PAT 3P D6K 58 59L D6T XW PAT D5C PATLGP 5 8 D8R II 4A D8N, D7R II D4C, 10SU 8U D10N, D4H III 9SU 59N 10U