6Y-6294: Zapata maestra de cadena
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    6Y-6294: Master Track Shoe

    Número de pieza: 6Y-6294
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Track Shoe Master (Moderate Service, Single Grouser)

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:
    Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. They provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    ¿Busca una opción de piezas Yellowmark™?

    Con las piezas Yellowmark™, se ofrece una alternativa de reparación de nivel intermedio con la que se proporciona la misma forma, el mismo ajuste y la misma función de las piezas Cat® originales.
    Marca: Cat
    Classic™ Track Shoe Master (Moderate Service, Single Grouser)
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho de la zapata (pulg): 22
    • Paso de la cadena (pulg): 8
    • Tamaño del perno (pulg): 4-Mar
    • Tipo de zapata: Servicio moderado, garra simple
    track-type skidder
    527

    track-type loader
    951 977 955

    track-type tractor
    D6H 6SU D6E D6R XL D6R III 6 D6R II D6T D6H XR D6T LGP D6R D6T XW PAT 6A 6S D6D D6G2 XL D6T XL 153 5 D6H XL D6 163 D6T XL PAT D6T LGPPAT D6T XW D6D SR 56H 4 D6H II D6R STD D6 XE D6E SR 55 D6R LGP D6G SR D6G D6F SR