7J-5326: pistón Anillo de desgaste
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    7J-5326: pistón Anillo de desgaste

    Número de pieza: 7J-5326
    Marca: Cat
    Obteniendo precio...
    Guardar en la lista

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho: A (+/- 0,03 pulg) (pulg): 1,75
    • Diámetro exterior (pulg): 6,00
    • Diámetro interno: B (+/- 0,08 pulg) (pulg): 5,74
    wheel-type loader
    950

    excavator
    5130B 5130

    pipelayer
    578 589

    track-type loader
    977K 977L

    wheel tractor-scraper
    621B 627B 623F 627E 623G 621E 621G 621S 623E 621 627F 627G 621F 623B

    track-type tractor
    D10N 10 58L 59N 10SU 59 59L 10U