7X-0437: Pernos de cabeza hexagonal con revestimiento de zinc
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    7X-0437: Hex Head Bolts, Zinc Plated

    Número de pieza: 7X-0437
    Marca: Cat
    Obteniendo precio...

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Acabado: con placa de zinc
    • Altura de la cabeza: 4 (pulg): 0,81
    • Ancho de la cabeza: 5 (pulg): 1,87
    • Longitud de asa: 2 (pulg): 6,50
    • Longitud total del perno: 3 (pulg): 9 1/2
    • Rosca: Rosca gruesa UNC
    • Tamaño de rosca (pulg: TPI) (pulg): 1 1/4 - 7
    • Tipo de perno: Pernos de cabeza hexagonal
    wheel-type loader
    966F

    pipelayer
    583R

    wheel tractor-scraper
    657E, 657G, 651E

    track-type tractor
    D8N, 8U D8R II D8R 8A 57H 8SU 8