• \
  • Inicio
  • 8F-4610: Anillo de resorte externo
8F-4610: Anillo de resorte externo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    8F-4610: Anillo de resorte externo

    Número de pieza: 8F-4610
    Marca: Cat
    Obteniendo precio...

    Pulgada

    Los anillos de resorte Cat se fabrican con acero al carbono revenido.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: steel retaining ring
    • Diámetro de la perforación (pulg): 0,62
    • Diámetro libre: A (pulg): 0,58
    • Grosor: B (pulg): 0,035
    • Notas: Free Diameter: 14.71, Radial Wall: 2.03, Lug Height: 2.79, Groove Width : 1.03, Groove Diameter: 14.94, SHAFT_DIA: 15.9
    • Orificios cruzados: Yes
    • Tipo de anillo de resorte: Externo
    marine products
    3116 3306 3408 3512 3304 3412C C9 3406C 3126B 3516 C32 C7 3208 3508 3412 3196 3126 3304B 3408B 3406B 3306B 3408C 3176B 3412D

    pipelayer
    572R, PL61, 583R, 561N, 578, 587R, 561M

    wheel tractor-scraper
    623F, 621F, 637E, 637D, 621E, 627F, 627E, 627B, 621B, 621, 623B, 615C, 623E, 637G, 615, 615C II 611, 627G

    engine - generator set
    3306B 3412C 3406B 3406C

    off-highway truck
    795F AC 795F XQ

    cold planer
    PM-565, PR-450C, PM-565B, PR-1000C PR-1000, PM-201, PM-465

    load, haul, dump
    R1300G

    track-type tractor
    D7G, D6H XR D6G2 LGP D6H XL D6R, D8R D6H, D7H, D8N, D7R, D6G2 XL D6H II D7G2 D6E SR D3C, D8R II D9R

    engine - machine
    3306 3304

    track-type loader
    973, 931C, 973C, 963B

    track-type skidder
    527 517

    motor grader
    140H NA 160H, 12H ES 140H, 143H, 12H, 160H ES 140H ES 16H NA 140G, 16G, 12H NA 12G, 160H NA 14G, 163H NA 14H NA

    wheel-type loader
    980G, 966G, 970F, 990 II 980G II 966F, 972G, 950B/950E 966F II 980F, 950E, 980F II 950B, 990H, 966E, 994F, 980C, 966D, 990

    engine - industrial
    3516 3406C D330C 3306 3306B C-10 3406B 3512 D333C 3176C 3304B 3304 G3512 3406 3196 G3516 C-12 3176B 3508

    articulated dump truck
    D400E, D300D, D25D, D300E II D400D, D30C, D30D, D300B, D400, D300E, D40D, D35C, D350D, D35HP D250E II D350E, D25C, D250E, D350C

    engine - truck
    3406C 3176 C-12 C-10 3406B 3176B C11 3306B 3306 3306C C13 3126

    challenger
    65B, 85D, 65, 65D, 75C, 75D, 65C, 85C

    asphalt paver
    AP-1000

    integrated toolcarrier
    IT12B

    wheeled excavator
    W330B

    road reclaimer
    RR-250, RM-350, RM-350B, RR-250B, SS-250, SM-350, SS-250B, RM-250C

    wheel dozer
    824G, 824G II 814F, 814B

    off highway trucks
    785G

    excavator
    350 L 350, 235D, 235C, 330B L 235B, 5080, 330, 330B, 330 L 375 L 375, 330B LN 330 FM L

    earthmoving compactor
    826C, 825G, 826G, 816F, 815F, 826G II 815B, 816B