8P-1916: ENGRANAJE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    8P-1916: GEAR

    Número de pieza: 8P-1916
    Marca: Cat
    Obteniendo precio...

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    ¿Busca una opción de piezas Yellowmark™?

    Con las piezas Yellowmark™, se ofrece una alternativa de reparación de nivel intermedio con la que se proporciona la misma forma, el mismo ajuste y la misma función de las piezas Cat® originales.
    Marca: Yellowmark
    Engranaje de dientes rectos Classic
    earthmoving compactor
    816K, 815K, 815F, 816F, 816B, 815B, 815F II 816F II

    wheel-type loader
    972H, 966G, 980M, 966D, 980H, 966F, 972M, 980C, 980G, 966E, 972G II 972G, 980G II 980F II 966H, 966F II 970F, 980K, 980L, 980F, 972L, 966G II 972K

    wheel loaders
    980H

    track type tractors
    D6NLGP

    track-type skidder
    527 517

    wheel dozer
    814K, 814F II 814F, 814B, 8A4K

    pipelayer
    PL87, PL83, 578, 583T, 572R, PL72, 587R, 587T, 583R, 572R II

    track-type tractor
    D6T LGP D7R II D6H, D6T XL 6S D6R III D7H, 6SU 8SU D6T, D6R II 6 D6N, D8R II D7R LGP 7 D8R 7S 56H D6H XR D6M D6H II 56 D5R2 D8T, D8N, D7R, D6T XW 6A D6T XW PAT 8U D6R STD D6R, 7SU 57H D6N OEM 8A D6T LGPPAT D6N XL 7U 8 D6N LGP D6R XL D6H XL 7S LGP D7R XR 7A D5R LGP D5R XL D6T XL PAT D6R LGP

    oem solutions
    TR35