8P-6652: CONJUNTO DE COJINETE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    8P-6652: Bearing A

    Número de pieza: 8P-6652
    Marca: Cat
    Obteniendo precio...

    Track Roller and Idler Bushing (Bronze Backed)

    Description:

    • Bronze backed track roller and idler bushings provide a large surface area for better load distribution within the carrier roller. The inner diameter surface is polished to a smooth finish, and the soft bronze coating in the bearing absorbs any small foreign particles before they can damage the shaft and seals.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Ancho de la zapata (pulg): 22
    • Número de secciones de cadena: 38
    • Paso de la cadena (pulg): 8,5
    • Tamaño del perno (pulg): 3/4
    • Tipo de zapata: Garra doble
    forest products
    227

    track type tractors
    D6NLGP

    track-type skidder
    517

    pipelayer
    561D, 561C

    excavator
    215, 225B, 215B, 225, 225D, 229

    track-type loader
    953, 953K, 951C, 955K, 943, 951B, 953B, 977 953C, 953D

    track-type tractor
    D5B, D5, D5H XL 55, 153 D5H, D6M D5E, D6N, 163 5 5A 6 5S