8U-3899: Sello anular NBR (75)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    8U-3899: O RING

    Número de pieza: 8U-3899
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,06
    • Diámetro interno (pulg): 0,28
    • Material: NBR (75), NBR: nitrilo
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: Ninguna
    wheel-type loader
    924G, 924GZ

    wheeled excavator
    M320, M312, M315, M318, M322C, M318C, M315C, M318C MH M313C, M316C

    excavator
    224B

    work tool
    S3050, S2090, VHS-70/3 CAGAC-40 S305, VT60 P315 S3035, VT50 S2070, S340, VHP-30 MP20, S390, S365B, P215, S30350 S3070, S325B, VHS-40/3 VHS-50 VHS-60/3 MP15, SKPAC-40 S3025, MP30, P335 S3015, MP40, VHC-40 S2050, VHS-30 S490, VHS-60 VHS-10 VT40 S320B, VHP-40 VHS-30/3 VHS-50/3 VHC-30 S325, VHS-70 S320, S440, P325 VHP-50 P235, P225, VT30 CWAC-40 VHS-40 VHC-50 S365, P360 S465, S3090, S385B, S340B