9F-1399: Sello anular NBR (75)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9F-1399: O-Ring

    Número de pieza: 9F-1399
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,14
    • Diámetro interno (pulg): 6,73
    • Material: NBR (75), NBR: nitrilo
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Primary Sealing Material: Rubber
    • Recubrimiento: Ninguna
    • Seal/O-Ring Type: Standard
    • Tamaño del tablero de instrumentos (pulg): 261
    underground mining loaders
    R1700G

    wheel-type loader
    980F, 950G II 966E, 966F, 950B, 980K HLG 960F, 962G, 914G, 982M, 950G, 980G II 966D, 986H, 950F II 962G II 992, 980G, 908, 980F II 988B, 950E, 916, 950F, 988, 950, 992C, 980C, 936E, 980B, 986K, 936, 992B, 980, 950B/950E 980H, 980M, 970F, 992D, 966F II 980L, G936, G916, 980K

    compactors
    825K

    wheel-type skidder
    555D, 545D, 528, 525, 525D, 518, 508, 535C, 525C, 515, 535D, 545C, FB518 525B, 120C, 545

    track type tractors
    D6R, D3C, D11N, D4B, D3B, D4G, D4GLGP, D6NXL, D6RIIIXW, D6RXR, D6RXL, D6RIII, D3CII, D3CIILGP, D3BLGP, D3CLGP, D4CLGP, D6TXWVP, D6NLGP, D5GXL

    off-highway truck
    772G, 770G, 797, 769, 770G OEM 771D, 797F, 769D, 771C, 769C, 769B, 772G OEM 797B, 793F XQ 795F XQ 793F CMD 795F AC 793F OEM 69D

    wheel tractor scrapers
    627K

    wheel dozers
    824H

    track-type loader
    931B, 935B, 931, 977H, 931C, 977K, 935C II 931C II

    articulated dump truck
    730C, D300B, 735B, 735 OEM D250E II D35C, 725, 730, D250E, D400D, D250D, 740, D250B, 735, 740B, D350E II D400E II D20D, D44B, D40D, 725C, D35HP D300E II D550B

    mini hydraulic excavator
    304E2 CR 303.5E2 CR 303.5E2 302.5, 304.5E2 304E2

    road reclaimer
    RM500B, SM-350, RM-350, RM-350B, RM-500

    motor grader
    120K 2 135H, 16H NA 16G, 14G, 120H ES 135H NA 120H, 120H NA 14H NA 120K

    articulated trucks
    725, D300D, 730, D350EII, D400EII, 735OEM

    motor graders
    120H, 14H, 16H, 120K, 120HNA, 135HNA

    underground articulated truck
    AD40 AD30, AD45B, AE40 AE40 II AD45

    excavator
    235, 319D L 313D2, 336F LN 5130B, 312D, 336F LNXE 312F, 312D L 312D2 GC 235C, 313D2 LGP 311F LRR 336F L XE 336E LNH 312E L 316E L 312D2 L 318D2 L 336D2 L XE 5110B 336E LH 319D LN 336F LN XE 336F L 312D2, 340F, 313F 319D 318F L 336F, 314E LCR 314E CR

    wheel tractor-scraper
    613G, 627E, 633, 627, 627F, 627B, 627G, 639D, 627H, 613, 633B 633D, 613B, 627K LRC

    defense and federal products
    30/30 DEUCE

    earthmoving compactor
    825H, 826K, 826G II 826B, 825K, 826H, 826G, 825G, 825B, 825G II

    off highway trucks
    769D, 793F, 770GOEM

    petroleum products
    TH55-E70 TH55FT-E90 TH55

    skidders
    508, 535B, 527CA, 518FB

    stabilizers/reclaimers
    RM-350B

    large mining products
    5110BL, 5110BMH

    cold planer
    PR-1000, PR-1000C

    wheel loaders
    IT18, 980K, 950E, 936E, 980F, 980H, 950F, 916, G936, 950G, 980M, 966FII, 962GII, 980FII, 980GII

    track-type skidder
    527 D5HTSK II 517 D4HTSK III D4HTSK II 125C 120C

    wheel dozer
    834B, 824B, 824S 824K, 834, 834S 824, 824G II 824G, 834U 824C

    track loaders
    977K, 935C

    integrated toolcarrier
    IT18B, IT14G, IT18

    pipelayer
    572G, 594, 594H, 561M, 561N, 583K, 583H

    track excavators
    340FL, 235C, 340F, 312D2L

    track-type tractor
    D4K XL D10, D5M 10S D3K LGP D6N XL D6N, 11 D6R III D6R II D6T, D6K2, D6R, D4G, D4C II 9S D5N 11U D3, 53 D6T XW PAT 5A PAT D6T XL D3G, D5G, 9C D3K2 XL 10C D3B, D4B, 4P 9U D6K D4C, D6T XW 128 3S D6M D4K2 XL 58 10U D6T LGP D5K2 LGP D3K2 LGP D4K2 LGP 3P D3C II D3C, D5C PATLGP 129 D5C PAT D6T XL PAT 10 D5K2 XL D6R LS D5C, D5K XL D6N LGP D6K2 LGP D4K LGP 11SU D6K LGP D6K XL 3 D5K LGP 9A D6T LGPPAT 9R D6K2 XL D3K XL D11N

    expanded mining products
    MD6640, 6020B, MD6540