9S-4368: Anillo de resorte externo
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9S-4368: Anillo de resorte externo

    Número de pieza: 9S-4368
    Marca: Cat
    Obteniendo precio...

    Pulgada

    Los anillos de resorte Cat se fabrican con acero al carbono revenido.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro de la perforación (pulg): 3,35
    • Diámetro libre: A (pulg): 3,09
    • Grosor: B (pulg): 0,093
    • Tipo de anillo de resorte: Externo
    track-type tractor
    D9R, D10R

    wheel tractor-scraper
    615C II 615C, 633E

    motor grader
    16H NA 24 14H, 16H, 14H NA 14G, 16G

    work tool
    GH52 GLS66 GLL55 GLL60 GLS63 GLS55 GLL52 GLS60

    wheel-type loader
    988K, 988H, 988G

    wheel dozer
    834G, 834K, 834H

    excavator
    325D FM LL 325D FM 324D FM LL

    earthmoving compactor
    836H, 836K, 836G