9S-8307: Sello anular NBR (90)
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9S-8307: SEAL

    Número de pieza: 9S-8307
    Marca: Cat
    Obteniendo precio...

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Advertencia: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Aplicaciones: Manejo de combustible a temperatura ambiente; servicio LPG de presión alta y baja; fluidos hidráulicos (a 10.335 kPa/1.500 lb/pulg²); sellos de servodirección; sellos del termostato del radiador
    • Compatible con: Resistente a la abrasión; lubricantes sintéticos a base de alfa-olefina; etilenoglicol; combustibles de hidrocarburos; lubricantes a base de petróleo; aceites y grasas de silicona; agua, refrigerantes del motor a base de agua; sellos ORFS, STORS
    • Descripción del material: El NBR es un material versátil que posee una buena resistencia a la abrasión y al corte. Funciona bien en aplicaciones de aire, aceite del motor, combustible diésel, refrigerante o urea, aceite hidráulico y fluido de transmisión automática. No lo use con biodiésel.
    • Diámetro de sección transversal (pulg): 0,21
    • Diámetro interno (pulg): 1,85
    • Material: NBR (90), NBR: nitrilo
    • No compatible con: Fluidos para frenos para automóviles y aeronaves; altos niveles de ozono; cetonas; fluidos a base de éster-fosfato; ácidos fuertes; luz UV
    • Notas: Las dimensiones y las descripciones del material que se proporcionan son de referencia únicamente. El color puede diferir de la imagen.
    • Recubrimiento: Ninguna
    • Tamaño del tablero de instrumentos (pulg): 328
    • Temperatura (°F): -40 - 212
    multi-processor-wt
    MP332

    wheel-type loader
    988B, 980C, 992C, 992B, 994F, 992, 994H, 994K, 988F II

    off highway trucks
    776C, 785C, 777C, 776D, 777D, 777E, 784C, 777DLRC, 785DOEM, 777E2

    wheel loaders
    992D, 992C, 988F, 994KLRC

    wheel tractor scrapers
    657E, 657G, 651E

    off-highway truck
    771C, 769C, 772B, 768C, 777B, 785D, 769D, 776B, 775B, 789C, 771D, 776, 777D, 773B, 777, 777E, 775D, 773D

    track loaders
    963C

    excavator
    5110B

    track-type loader
    963C

    wheel tractor-scraper
    651E, 657E

    mini hydraulic excavator
    303.5

    work tool
    MP318, MP345 MP365 MP324

    large mining products
    5110BME

    oem solutions
    CAT WDS