9X-6458: ARANDELA DURA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    9X-6458: WASHER-HARD

    Número de pieza: 9X-6458
    Marca: Cat
    Obteniendo precio...

    Flat Washer

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity .
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant).
    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Descripción del material: Steel- Hardened (1000 Mpa MIN yield strength)
    • Recubrimiento: Phosphate & Oil
    underground mining loaders
    R3000H, R2900G, R1300G

    wheel-type loader
    980G II 994D, 986H, 986K, 992K, 988B, 980F II 994K, 994F, 988F II 990 II 966F, 993K, 966F II 966E, 966G, 990K, 950E, 980G, 980H, 988 XE 924G, 988K XE 994H, 988K, 950B, 994, 980C, 966D, 970F, 988H, 936F, 988G

    challenger
    65C, MT835, MTC835, 65D, 70C, MTC845

    compactors
    825K, 836G, 826C, 836H, 825C, 815B, 825H, 826K, 826G, 816B, 825G, 815F, 836K, 816F, 825GII, 826GII, 836KLRC

    engine - generator set
    C18, 3612, 3616, 3606, 3608, C280-12, G3516, 3516, CG137-12, 3516B, C15, PM3508 G3406, 3512B, 3508B, G3508, G3520C, 3512C, G3520B, PM3516, 3406C, XQC1600, 3512, 3412C, G3520H, PM3412 G3412, 3508, 3406E, PM3512 C32, 3406B, 3516C, 3456, G3516C, 3516E, G3512, C175-20, 3412, 3408B, 3408C, 3508C, G3516H, PP3516 G3516B, XQC1200 C280-16, 3304B, 3304, 3306B, 3408, C27, G3306, G3512H, G3516E, PMG3516 C175-16, G3306B, C18 I6 XQG135 CG137-08 G3512E, G3520E, C9, 3208, 3306, G3412C, PM3456 C15 I6 C13GENSET XQG400

    wheel-type skidder
    515, 525, 518C, 545

    track type tractors
    D8N, D6T, D9R, D9N, D11N, D11R, D7R, D6R, D10N, D5E, D3G, D8T, D9L, D11T, D6H, D9T, D10T, D10R, D10T2, D8L, D6RIIIXW, D6RII, D4HIIIXL, D7RXR, D6TXW, D6TXWVP, D6TXL, D6RIILGP, D6RLGP, D6RXL, D8RLRC, D6HIIXR, D7RLGP, D6RIIIXL, D6RXR, D6TLGPVP, D6G, D6RIIXL, D6R2, D6RXW, D6TLGP, D8RII, D8NNSUC, D6HLGP, D6HIIXL, D5HIIXL, D6RIII, D6TLGPOEM, D9RLRC, D4HIILGP, D6TXLVP, D7RIILGP, D6RIIXW, D7RII, D6GSR, D7RIIXR

    wheel tractor scrapers
    627E, 633D, 657B, 623E, 657E, 623F, 623B, 651E, 621E, 615, 623G, 637D, 631D, 615C, 657G, 631G, 627G, 637K, 621H, 621G, 621F, 627H, 623H, 627F, 637G, 621B, 639D, 637KLRC, 637E, 627EPP, 651B, 631EII, 631KLRC, 637DPP, 633E

    off-highway truck
    773G OEM 772G OEM 773E, 777E, 793B, 775D, 777G, 769D, 785B, 775G LRC 772G, 777D, 793, 770G, 772B, 793F CMD 770G OEM 773F, 789C, 775G OEM 794 AC 777F, 776B, 775F, 771C, 775B, 784B, 793F OEM 773G LRC 785D, 773B, 793F, 789D, 789, MT4400D AC 785C, 785G, 69D, 771D, 769C, 773G, 773D, 785, 775E, 770, 793C, 793F XQ 775G, 768C

    engine - machine
    3306, 3304

    wheel dozers
    854G, 854K, 834G, 834K, 834B, 834H, 844, 814B, 824H, 844K, 824K, 844H, 824G, 824C, 854KLRC, 844KLRC, 824GII, 834KLRC

    engine - industrial
    3412, 3208, 3304, C-12, 3406B, 3408, 3306, 3412C, C32, 3412E, G3512E, 3516C, 3516B, SPF343 C15, SPF743, 3512E, G3516, 3304B, G3606, G3412, G3512, SPS343 G3408, G3608, G3304, 3408E, 3512, G3306B, C-15, C27, 3512C, G3306, C-16, 3516, 3512B, G3508J 3508B, G3520J 3406C, G3508B, G3508, 3516E, G3512B, CG137-12, C18, G3304B, D330C, SPF343C HT400 G3516J, SG137-08 G3516B, G3616, D333C, 3508, C280-16, SUF557 G3512H, 3408B, 3508C, G3520B, G3406, 3612, 3408C, 3306B, CG137-08 3456, C-10, G3516C, 3406E, PMG3516 G3612, SBF214 G3408C, G3408B, C175-20, 3406, 3176B, SPT343 3176C, G3516E, SPS342 3196, G3606B

    track-type loader
    973, 973C

    articulated dump truck
    D300E II 740, 745 D400E II 735, 740B, 740 GC 740C D400D, 735 OEM D250E II D350E II 745C, D40D

    road reclaimer
    RR-250, SS-250, SM-350, RM-350

    motor grader
    140H ES 16G, 140H NA 24H, 160H NA 140G, 12H ES 12H NA 24, 130G, 163H, 120G, 160H ES 140M, 160G, 14G, 14H NA 16H NA 12G, 163H NA 12M

    ag tractors
    MTC855, MT855, 65D, MTC865, MT865, MT845

    material handler
    MH3295

    articulated trucks
    D400E, 735B, D300E, 735C, 740, D250E, 735, 745C, D350E, 740OEM, 740CEJ, 735OEM, D250EII, 740EJ, D400EII, D350EII

    motor graders
    24M, 140H, 140G, 160H, 143H, 14G, 140M, 12G, 16G, 12H, 160HNA, 12HNA, 140HNA, 163H, 16H

    paving compactor
    CB-534, CP-553, CB-614, CS-551, PS-500, CS-553

    underground articulated trucks
    AD60, AD30, AD45B

    underground articulated truck
    AD55, AD30, AD55B, AD40 AD45B, AD45, AE40 II AE40

    drill
    MD6250, MD6310

    excavator
    330-A LN 365C L 374F L 375-A 245B, 5090B, 374F 5230B, 5110B 385C L MH 385C L 350-A 385C FS 245, 330B L 330-A L 390F 374D L 390F L 365C 390D L 385C, 225B, 350-A L 330-A 385B, 245D, 330 L 5130

    wheel tractor-scraper
    633E II 631E, 631G, 631K, 637G, 627G, 637E, 627E, 621E, 623E, 623F, 657E, 613C, 615C II 613C II 613G, 637D, 637K, 627F, 611, 657, 657B, 615C, 657G, 651E

    earthmoving compactor
    825C, 815F, 826G II 836K, 825K, 825 836, 826C, 826K, 825G II 836G, 826H

    generator
    SR4, SR5, SR500 XQP500

    off highway trucks
    793C, 777D, 777C, 777, 785, 777B, 777G, 771C, 772, 772B, 797, 793F, 775B, 789B, 773F, 769D, 784C, 773D, 785C, 771D, 770G, 776D, 793D, 797B, 772G, 789, 776C, 777F, 769C, 789D, 773B, 777DLRC, 793FCMD, 772GOEM, 773GLRC, 777FOEM, 770GOEM, 777GOEM, 773ELRC, 772GLRC, 770GLRC, 777GLRC, 777E2 785DOEM, 789DXQ, 775FOEM

    engine - truck
    C15, 3406C, 3306C, 3406B, C-16, 3406E, 3208, 3306B, C-15, C-18, 3306, C16 G3306, C18, 1673C

    petroleum products
    2016 CX35-P800 C32, 3512C, 3508C, TH35-C13I C15, TH48-E70 CX35-C18I 3512B, 3508B, 3516C, C-15, TH35-C15I 3412E, CX31-C18I 3512E, TH31-E61 C27, CX31-P600 CX31-C15I CX38-P892 3516B, TH31-C9I TH48-E80 3512, CX48-P2300 TH35-E81 TH31-C9P C18, CX31-C11I CX38-P800 3516, TH35-C15T TH35-C11I C175-16, CX31-C9I G3306B, CX31-C13I

    skidders
    518C, 528B, 530B, 527CA, 517GR, 517CA, 527GR, D5TSKHII

    stabilizers/reclaimers
    RR-250B, RM-350B, RM500B, SS-250B, RM-500, RM-250C

    large mining products
    6020B, 5110BME

    cold planer
    PR-1000C PM820, PM-565, PM822, PM-201, PR-1000, PM825, PM622, PR-450, PR-750B, PM-200, PM620

    forest products
    227

    wheel loaders
    966G, 992C, 980G, 972G, 993K, 966F, 992K, 980F, 992G, 980H, 970F, 988H, 990, 988F, 986H, 960F, 990K, 950B, 988G, 990H, 992D, 980C, 988K, 988B, 992KLRC, 980GII, 990KLRC, 980FII, 966FII, 988KLRC, 994KLRC, 993KLRC

    pipelayers
    583T, PL87, 578, 572R, PL72, 589, 583R, PL83, 572RII

    track-type skidder
    D5HTSK II D4HTSK III 517 527

    cold planers
    PM-465, PM-565B, PR-450C, PM622, PM-200, PM620

    wheel dozer
    834K, 824C, 854K, 824K, 824G II 854G, 834G, 844K, 814F, 824S

    track loaders
    973CLGP

    pipelayer
    PL83, 587R, 587T, 572R II

    track-type tractor
    D6T, D6T XW D6H, D6T XL D6R II D7R II D6R III 6A 9 D11T, D6R, D8R D10R, D9R, D11R, 5A PAT 7SU D5G, D6R XL D6T LGPPAT D4H XL 59L D6T XW PAT D6E D6T LGP D3G, D7H, 59N D4G, 3 8A D7R LGP 7 D11N, 10SU 56 10 D6H XL D4E SR 9S D6T XL PAT D7R, D6H XR D8R II D4H, 6S 6SU 7S 59 D6R STD 57H 8 D7R XR 8SU D5C PATLGP D8N, 6 D8T, 10U 7U D5H, D10T2, D5H XL 8U 7A D5C PAT 56H D4H III D6G SR 58L D6R LGP 53 9C 9U D9T, D5C

    expanded mining products
    MD6290, MD6540C, 6015B, 6030, 6015, 6040, 6018, 6015 FS 6020B, 6040 FS

    track excavators
    385C, 390D, 5080, 385BL, 375L, 375, 235B, 385CFS, 390FMHOEM, 350, 330, 374FL, 390FL, 350L, 330L, 330BLN, 385CL, 235C, 5090B, 385B, 330BL, 385COEM, 365CLOEM, 365CL, 365CMH, 330B

    oem solutions
    CAT WDS