Starters

1
Vea los precios y el inventario locales, además de realizar pedidos en línea.
Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, Cat® Reman Starters are designed to handle the high current needed when cranking cold engines. Every time. The Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman Starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. We include all critical engineering updates, testing against original Caterpillar specs (not reverse-engineered values aftermarket brands use) so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time, and all Cat Reman products come with a same-as-new warranty. And because you’re leveraging the ‘second life’ built into every Cat part, you get it at a fraction of the cost.
  • Designed to crank to -32° C (-25° F)
  • Unmatched starting capacity compared to even the best competitors’ products.
  • Highest sealing and anti-corrosion specs in the industry: seamless, one-piece solenoid casing that protects against corrosion, vibration and extreme weather.
  • You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
  • Cat Reman parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.