247-8713: COJINETE DE RODILLO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    247-8713: Bearing-Roller

    Número de pieza: 247-8713
    Marca: Cat
    Obteniendo precio...

    Cat® Roller Bearing

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity roller bearings provide both heavy radial capacity and very high speed capacity. Cat roller bearings are built specific to their application to ensure all hydraulic pump parts work together as a system.

    Attributes:
    • Material: Steel Alloy
    • Supports high rotational speeds

    Applications:
    Used as needed in hydraulic pumps of heavy-duty equipment. Get the original performance with your equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro exterior (pulg): 4.3
    • Diámetro interno (pulg): 2
    • Grosor (pulg): 1.6
    • Peso (lb): 3.9
    forest products
    345C

    wheeled excavator
    M330D W345C MH

    log loaders forestry
    568LL

    excavator
    336D2, 345D L 352F XE VG 345C, 349F, 345C L 330D MH 336D L 336E, 330D, 349D2, 349D2 L 349D L 336D2 L 336E L 336E LN 336D, 568 FM 330D L 345D, 345D L VG 349F L 352F-VG 330D FM 336D2 GC 349F LXE 349E L 568 FM LL 349E L HVG 340D2 L

    track excavators
    345DLVG, 349D2OEM, 345D, 349D2L, 345DOEM, 349D, 352FVG, 330DL, 345CVGOEM, 349ELVG, 336D2, 336D2L, 330DLOEM, 352FXE, 352FOEM, 336EL, 352F2VG, 349FLVG