247-8715: COJINETE: AGUJA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    247-8715: Bearing-Needle

    Número de pieza: 247-8715
    Marca: Cat
    Obteniendo precio...

    Cat® Needle Roller Bearing

    Description:
    Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

    Attributes:
    • ID: 38 mm (1.5 in)
    • OD: 54 mm (2.13 in)
    • Height: 40 mm (1.57 in)

    Application:
    Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro exterior (pulg): 2.1
    • Diámetro interno (pulg): 1.5
    • Longitud (pulg): 1.6
    • Peso (lb): 0.7
    forest products
    345C

    wheeled excavator
    M330D W345C MH

    excavator
    345C L 330D, 336D L 568 FM 345D L 345C, 330D L 336E, 336D LN 352F-VG 336D2 L 336D, 349F L 330D LN 349D2, 330D MH 352F, 336D2, 349E, 349E L 336D2 GC 336E L 336E LN 349D L 345D L VG 349D2 L 349E L HVG

    track excavators
    345DLVG, 349D2OEM, 345D, 345DOEM, 349D2L, 349D, 352F