5I-4275: COJINETE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    5I-4275: Roller Bearing

    Número de pieza: 5I-4275
    Marca: Cat
    Obteniendo precio...

    Cat® Roller Bearing (Rotating Pump Assembly)

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity roller bearings provide both heavy radial capacity and very high speed capacity. Cat roller bearings are built specific to their application to ensure all hydraulic pump parts work together as a system.

    Attributes:
    Cylindrical roller bearing assembly

    Applications:
    Used as needed in hydraulic pumps in heavy-duty equipment. Get the original performance with your equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    mototraíllas
    637G 631G 633E

    3500
    SPF743

    wheel-type loader
    990 II 994K 993K 994F 994H

    off-highway truck
    797F 793F CMD 793F AC 793F OEM 793F XQ

    excavadoras con ruedas
    M322D M322C M320F M322CMH M322DMH

    excavadoras de cadena
    375 375L 350L 365CL 5080 365CLOEM 350

    forest products
    580B 570B 570 580 560B 550B

    wheeled excavator
    M320 M322C M322D MH M322D2 M322D M324D2 MH

    productos para minería grandes
    6020B

    tractores de cadenas
    D9T

    material handler
    MH3022 MH3024

    wheel dozer
    844K 844

    tractores topadores de ruedas
    844K 844 844H 844KLRC

    excavator
    365C L 374D L 350-A 365C L MH 375-A 350-A L 365C

    cargadores de ruedas
    993K 994K 990 990H 994KLRC 993KLRC

    wheel tractor-scraper
    637E 631E 637G 633E II

    track-type tractor
    D9T

    camiones de obras
    797F 793D 797B 797 793F 793FCMD 797FXQ

    cosechadoras
    550