5I-4374: COJINETE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    5I-4374: Bearing-Roller

    Número de pieza: 5I-4374
    Marca: Cat
    Obteniendo precio...

    Cat® Roller Bearing

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat roller bearings with a cage accommodate heavy radial loads, rapid acceleration and high speeds. Full-complement roller bearings are suitable for very heavy radial loads at moderate speeds. High-capacity roller bearings provide both heavy radial capacity and very high speed capacity. Cat roller bearings are built specific to their application to ensure all hydraulic pump parts work together as a system.

    Attributes:
    Supports high rotational speeds

    Applications:
    Used as needed in various types of hydraulic and steering pumps of heavy-duty equipment, and are application specific. Get the original performance with your equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    3500
    SPF743

    wheel-type loader
    993K, 990 II 994K, 994F

    off highway trucks
    797B, 793F, 797F, 793D, 797, 797FXQ, 793FCMD

    off-highway truck
    797F, 793F OEM 793F CMD 793F XQ 793F AC

    wheel excavators
    M320F, M322C, M322D, M322DMH, M322CMH

    wheel dozers
    844K, 844H, 844, 844KLRC

    harvesters
    550

    large mining products
    6020B

    forest products
    570B, 580, 580B, 570, 560B, 550B

    material handler
    MH3024, MH3022

    wheeled excavator
    M320, M322C, M322D MH M322D, M324D2 MH M322D2

    wheel loaders
    993K, 990, 994K, 990H, 993KLRC, 994KLRC

    wheel dozer
    844K, 844

    excavator
    5080, 365C 350-A 350 L 365C L 375-A L 375-A

    track excavators
    375, 350L, 365CL, 350, 375L, 5080, 365CLOEM