6Y-2737: TAZA
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    6Y-2737: Cup

    Número de pieza: 6Y-2737
    Marca: Cat
    Obteniendo precio...

    Cat® Tapered Roller Bearing Cup

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

    Attributes:
    Straight bore tapered roller bearing cup

    Application:
    Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Altura (pulg): 0.75
    • Diámetro exterior (pulg): 2.83
    earthmoving compactor
    816K, 815K, 836G

    wheel-type loader
    993K, 990K, 910K, 918M, 988H, 992K, 914K, 910M, 914M, 930K, 988G

    off highway trucks
    773F, 797, 775FOEM

    compactors
    815K, 836G, 816K, 836H, 815KLRC

    track type tractors
    D6R, D8T, D10T, D9T, D10T2, D6RLGP, D6RXR, D6HIIXL, D6RXL, D6HIIXR, D6RXW, D8RLRC, D8RII, D6HIILS

    wheel tractor scrapers
    623H, 637K, 637KLRC, 623KLRC, 631KLRC, 631KOEM

    off-highway truck
    775F, 793F AC 773F

    backhoe loaders
    427F2, 416F2ST, 424D, 442D, 416EST, 420FST, 432D, 432E, 420F2ST, 428E, 430EST, 416D, 430F2ST, 420F2IT, 434F2, 442E, 430F2IT

    wheel dozers
    854K, 814K, 834G, 834H, 844K, 854KLRC, 844KLRC

    vibratory double drum asphalt
    CB8, CB10, CD10, CB54B, CB44B

    industrial loaders
    415F2IL

    motor grader
    120M, 160M 2 160M 3 AWD 140M 3 AWD 120M 2 160M, 140M 2 12M 2 140M, 12M 3 AWD 140, 14L

    wheel loaders
    993K, 930K, 938K, 990K, 992K, 988H, 930M, 938M, 988G, 990KLRC, 992KLRC, 993KLRC

    paving compactor
    CD-54B CB7, CB-44B CB-54B CB8

    motor graders
    120M, 140M, 160M, 140M2AWD, 120MAWD, 140M3AWD, 12M2AWD, 160M2AWD, 120M2AWD, 12M3AWD, 160MAWD, 14LAWD, 160M3AWD, 24N, 140-13AWD

    wheel dozer
    854K, 844K, 834G, 8A4K

    excavator
    245B, 235C

    wheel tractor-scraper
    637K, 631K, 623K LRC

    track excavators
    235D

    track-type tractor
    D6H, D6R, 6S D6H XR D6H XL 6A D9T, 6 56H D8T, D6H II D10T2, 6SU D8R 56

    oem solutions
    OEMTCPLUS