112-2333: COJINETE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    112-2333: BEARING

    Número de pieza: 112-2333
    Marca: Cat
    Obteniendo precio...

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    wheeled excavator
    W330B M325B W345B II

    excavator
    325B L 325 LN 330-A LN 325-A 318B N 330-A L 325-A FM L 325-A L 330 LN 330 L 320B S 345B II 385B, 322B L 322-A LN 320-A N 5110B 320B LL 322-A N 345B L 317 N 330-A 315-A 312B, 317-A 312-A 315B L 322-A L 350-A 315B FM L 322N, 345B II MH 320B L 320-A S 320N

    mini hydraulic excavator
    307B