102-8671: DISCO
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    102-8671: Disc-Friction

    Número de pieza: 102-8671
    Marca: Cat
    Obteniendo precio...

    Cat® Friction Disc

    Description:
    Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work within the transmission system to absorb the high power and energy during shifting.

    Attributes:
    • Single spiral and 3X/9R groove pattern optimizes cooling.
    • Cat proprietary friction material ensures both performance and life.
    • (85) tooth internal spline to ensure exact OEM fit.
    • Specialized surface heat treatment to prevent spline wear.

    Application:
    Cat friction discs are used as part of the transmission system to provide maximum performance and life to the drivetrain. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNIDADES:
    • Imperial
    • Sistema métrico
    • Diámetro exterior (pulg): 15
    • Diámetro interno (pulg): 12.11
    • Grosor (pulg): 0.22
    off highway trucks
    777B, 777G, 777D, 777DLRC, 770GOEM

    articulated trucks
    D400EII, 735OEM

    petroleum products
    CX48-P2300 TH48-E80 TH48-E70

    off-highway truck
    770G, 777F, 777C, 776B, 770, 777G, 772G, 770G OEM 776D, 777D, 777E, 776C, 772, 772G OEM

    underground articulated truck
    AD45B, AD55

    stabilizers/reclaimers
    RM-350B

    engine - industrial
    SPF343C SPF743

    articulated dump truck
    735 OEM 740B, 740, D400E II 735, 735B

    road reclaimer
    RM500B, RM-350, RM-350B, RM-500, SM-350