184-3677: PLACA: REACCIÓN
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    184-3677: Plate-Reaction

    Número de pieza: 184-3677
    Marca: Cat
    Obteniendo precio...

    Cat® Reaction Plate (Brake)

    Description:
    Cat brake reaction plates provide braking performance for Cat machine drive trains, allowing the machines to slow, stop, or hold a stationary position.

    Attributes:
    • Hardened steel reaction plate
    • 4 notches for installation
    • ID: 209.55 mm (8.25 in)
    • Thickness: 6.35 mm (0.25 in)

    Application:
    Brake reaction plates are used in Cat drive train braking systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    836K, 836G, 836H

    wheel-type loader
    980H, 988G, 988K XE 988H, 986K, 988K, 980K, 988 XE 986H

    wheel loaders
    988KXE

    wheel dozer
    834K, 834G, 834H

    wheel dozers
    834KLRC