370-8592: PLACA DE EMBRAGUE
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    370-8592: Plate-Clutch

    Número de pieza: 370-8592
    Marca: Cat
    Obteniendo precio...

    Cat® Clutch Plate (Friction)

    Description:
    Cat clutch plates are a key component in the planetary assemblies that power tough Cat transmissions to convert engine power into the exact combination of speed and force required by individual machines.

    Attributes:
    • Friction plate for use in clutch pack of planetary group
    • (40) tooth external spline provides exact OEM fit
    • Surface finish requirements maximize clutch life

    Application:
    Cat clutch plates are used in the planetary assemblies of Cat transmissions. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    ¿Está buscando una opción de pieza remanufacturada?

    Las piezas Cat® Reman ofrecen calidad y fiabilidad similares a los productos nuevos por una fracción de su costo.
    Marca: Cat
    earthmoving compactor
    826K 836G 826G II 836K 825G 825K 825H 826C 826G 825G II 836H 826H 836

    motor grader
    24M 24H

    wheel-type loader
    980M 986K 980K 980H 982M 988F II 988H 988F 988K 988G 986H 980L 980G 980F 988B 980K HLG 980G II

    wheel dozer
    824K 834G 834K 834B 824G II 834H 824H 824G

    tractores topadores de ruedas
    834KLRC

    underground articulated truck
    AD30

    pipelayer
    589

    cargadores de ruedas
    980H

    articulated dump truck
    D350E D400E D350E II

    wheel tractor-scraper
    627K 627H 637E 627E 637K 637G 627K LRC 627G 627F

    track-type tractor
    D10N D9R D10T D10T2 D9T