2W-6686: ADAPTADOR
+ / - Pase el mouse por encima de la imagen para acercar la vista
Otras vistas

    2W-6686: ADAPTADOR

    Número de pieza: 2W-6686
    Marca: Cat
    Obteniendo precio...

    Advertencia: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    836

    cold planer
    PR-1000C PR-1000, PR-750B, PR-450, PR-450C, PM-565B, PM-565

    wheel-type loader
    992C, 990 II 990, 992D, 988B, 988F

    generator
    SR4, SR500

    engine - truck
    3408B, 3408

    engine - generator set
    3412, 3412C, 3408B, 3408C, PM3412 3408

    petroleum products
    3412E

    wheel dozer
    834B, 834U 834S 844

    off-highway truck
    773E, 775B, 772B, 773B, 768C, 769D, 771D, 771C, 769C, 773D, 775D, 775E, 69D

    underground articulated truck
    AE40 AE40 II AD45, AD40

    engine - industrial
    3412, 3408, 3408C, SCT673 3412C, SPS342 3412E, SPT342 3408B, 3408E

    wheel tractor-scraper
    631D, 639D, 633D, 637D